V-Belt - Profile 36 x 14 (G436141720)

V-Belt - Profile 36 x 14 G436141720

Product Details:

Manufacturer part number: G436141720

Brand: CONCAR

Price: 90.23

Delivery time: 3 Days


Technical Data:

Inside length: 1720 mm

Outside length: 1808 mm

Weight: 2.189 kg

Description: 36 x 14 x 1720 Li


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G436141720

Part Number
G436141720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

90.23 €

1 3 Days 172018082.18936 x 14 x 1720 Li

Loading...

  1. 1

Basic information

Width(mm) 36 Height(mm) 14 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 30 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 36 x 14, part number G436141720.
You can find the detail information about specifications and dimensions on part number G436141720.

Variation of this product

Part Number
G436141140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

60.98 €

1 3 Days 114012281.45136 x 14 x 1140 Li

Tech Support