V-Belt - Profile 41 x 13 (G441130970)

V-Belt - Profile 41 x 13 G441130970

Product Details:

Manufacturer part number: G441130970

Brand: CONCAR

Price: 76.51

Delivery time: 3 Days


Technical Data:

Inside length: 970 mm

Outside length: 1052 mm

Effective length: 1030 mm

Additional description: W 40/ 1030

Weight: 0.673 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G441130970

Part Number
G441130970
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

76.51 €

1 3 Days 97010521030W 40/ 10300.67341 x 13 x 970 Li

Loading...

  1. 1

Basic information

Width(mm) 41 Height(mm) 13 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 27 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 41 x 13, part number G441130970.
You can find the detail information about specifications and dimensions on part number G441130970.

Variation of this product

Part Number
G441130925
G441131000
G441131040
G441131060
G441131120
G441131190
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

73.92 €

1 3 Days 9251007990W 40/ 9900.64241 x 13 x 925 Li

78.29 €

1 3 Days 100010821060W 40/ 10600.69441 x 13 x 1000 Li

80.52 €

1 3 Days 104011221100W 40/ 11000.72241 x 13 x 1040 Li

82.12 €

1 3 Days 106011421120W 40/ 11200.73641 x 13 x 1060 Li

83.74 €

1 3 Days 112012021180W 40/ 11800.77841 x 13 x 1120 Li

87.08 €

1 3 Days 119012721250W 40/ 12500.81841 x 13 x 1190 Li

Tech Support