V-Belt - Profile 47 x 10 (G447101000)

V-Belt - Profile 47 x 10 G447101000

Product Details:

Manufacturer part number: G447101000

Brand: CONCAR

Price: 79.26

Delivery time: 3 Days


Technical Data:

Inside length: 1000 mm

Outside length: 1063 mm

Weight: 0.604 kg

Description: 47 x 10 x 1000 Li


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G447101000

Part Number
G447101000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

79.26 €

1 3 Days 100010630.60447 x 10 x 1000 Li

Loading...

  1. 1

Basic information

Width(mm) 47 Height(mm) 10 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 28 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 47 x 10, part number G447101000.
You can find the detail information about specifications and dimensions on part number G447101000.

Variation of this product

Part Number
G447101120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

79.26 €

1 3 Days 112011830.67647 x 10 x 1120 Li

Tech Support