V-Belt - Profile 52 x 16 (Part Numbers)

V-Belt - Profile 52 x 16
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 52
・Height(mm): 16
・Angle(°): 27
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G452161180
G452161250
G452161325
G452161400
G452161525
G452161600
G452161725
G452161800
G452161900
G452161925
G452162000
G452162165
G452162425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

116.89 €

1 3 Days 118012811255W 50/ 12551.12752 x 16 x 1180 Li

121.34 €

1 3 Days 125013511325W 50/ 13251.19452 x 16 x 1250 Li

127.55 €

1 3 Days 132514261400W 50/ 14001.26652 x 16 x 1325 Li

132.93 €

1 3 Days 140015011475W 50/ 14751.33852 x 16 x 1400 Li

143.48 €

1 3 Days 152516261600W 50/ 16001.44952 x 16 x 1525 Li

148.99 €

1 3 Days 160017011675W 50/ 16751.52952 x 16 x 1600 Li

155.41 €

1 3 Days 172518261800W 50/ 18001.63152 x 16 x 1725 Li

158.61 €

1 3 Days 180019011875W 50/ 18751.7252 x 16 x 1800 Li

166.34 €

1 3 Days 190020011975W 50/ 19751.81552 x 16 x 1900 Li

166.54 €

1 3 Days 192520262000W 50/ 20001.81452 x 16 x 1925 Li

171.58 €

1 3 Days 200021012075W 50/ 20751.91152 x 16 x 2000 Li

181.95 €

1 3 Days 216522662240W 50/ 22402.03352 x 16 x 2165 Li

211.74 €

1 3 Days 242525262500W 50/ 25002.2752 x 16 x 2425 Li

Loading...

  1. 1

Basic information

Width(mm) 52 Height(mm) 16 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 27 Standard DIN 7719 / ISO 1604

Tech Support