V-Belt - Profile 55 x 16 (G455161320)

V-Belt - Profile 55 x 16 G455161320

Product Details:

Manufacturer part number: G455161320

Brand: CONCAR

Price: 127.04

Delivery time: 3 Days


Technical Data:

Inside length: 1320 mm

Outside length: 1421 mm

Weight: 1.369 kg

Description: 55 x 16 x 1320 Li


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G455161320

Part Number
G455161320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

127.04 €

1 3 Days 132014211.36955 x 16 x 1320 Li

Loading...

  1. 1

Basic information

Width(mm) 55 Height(mm) 16 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 28 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 55 x 16, part number G455161320.
You can find the detail information about specifications and dimensions on part number G455161320.

Variation of this product

Part Number
G455161250
G455161400
G455161500
G455161600
G455161700
G455161800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

124.31 €

1 3 Days 125013511.355 x 16 x 1250 Li

130.56 €

1 3 Days 140015011.45155 x 16 x 1400 Li

139.65 €

1 3 Days 150016011.55555 x 16 x 1500 Li

145.71 €

1 3 Days 160017011.65855 x 16 x 1600 Li

151.58 €

1 3 Days 170018011.76255 x 16 x 1700 Li

154.61 €

1 3 Days 180019011.87655 x 16 x 1800 Li

Tech Support