V-Belt - Profile 65 x 20 (Part Numbers)

V-Belt - Profile 65 x 20
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 65
・Height(mm): 20
・Angle(°): 30
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G465201706
G465201906
G465202146
G465202406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

251.03 €

1 3 Days 170618321800W 63/ 18002.5365 x 20 x 1706 Li

271.30 €

1 3 Days 190620322000W 63/ 20002.81465 x 20 x 1906 Li

323.02 €

1 3 Days 214622722240W 63/ 22403.15565 x 20 x 2146 Li

359.25 €

1 3 Days 240625322500W 63/ 25003.52465 x 20 x 2406 Li

Loading...

  1. 1

Basic information

Width(mm) 65 Height(mm) 20 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 30 Standard DIN 7719 / ISO 1604

Tech Support