V-Belt - Profile 70 x 18 (G470181750)

V-Belt - Profile 70 x 18 G470181750

Click on this image to zoom in.

Click on this image to zoom in.

  • V-Belt - Profile 70 x 18 G470181750
  • V-Belt - Profile 70 x 18 G470181750

Product Details:

Manufacturer part number: G470181750

Brand: CONCAR

Price: 266.97

Delivery time: 3 Days


Technical Data:

Inside length: 1750 mm

Outside length: 1863 mm

Weight: 2.398 kg

Description: 70 x 18 x 1750 Li


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G470181750

Part Number
G470181750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

266.97 €

1 3 Days 175018632.39870 x 18 x 1750 Li

Loading...

  1. 1

Basic information

Width(mm) 70 Height(mm) 18 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 28 Standard DIN 7719 / ISO 1604

This page is V-Belt - Profile 70 x 18, part number G470181750.
You can find the detail information about specifications and dimensions on part number G470181750.

Variation of this product

Part Number
G470181550
G470181600
G470181700
G470181800
G470182000
G470182240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

245.15 €

1 3 Days 155016632.12470 x 18 x 1550 Li

253.19 €

1 3 Days 160017132.19270 x 18 x 1600 Li

258.45 €

1 3 Days 170018132.32970 x 18 x 1700 Li

266.97 €

1 3 Days 180019132.46670 x 18 x 1800 Li

286.96 €

1 3 Days 200021132.7470 x 18 x 2000 Li

318.25 €

1 3 Days 224023533.06970 x 18 x 2240 Li

Tech Support