V-Ribbed Belt - Profile JPU (Part Numbers)

V-Ribbed Belt - Profile JPU
[Specifications]
・Material: Polyurethane
・Height(mm): 3.5
・Rib spacing(mm): 2.34

Ribbed belts – also known as Poly-V belts – are a mixture consisting of flat belts and V-belts, and combine the advantages of both. Essentially, this combination produces the flexibility of a flat belt and the favourable power transfer of a V-belt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JPU0278005
JPU0278006
JPU0278007
JPU0278008
JPU0278009
JPU0278010
JPU0278011
JPU0278012
JPU0278013
JPU0278014
JPU0278015
JPU0278016
JPU0278017
JPU0278018
JPU0278019
JPU0278020
JPU0283002
JPU0283003
JPU0283004
JPU0283005
JPU0283006
JPU0283007
JPU0283008
JPU0283009
JPU0283010
JPU0283011
JPU0283012
JPU0283013
JPU0283014
JPU0283015
JPU0283016
JPU0283017
JPU0283018
JPU0283019
JPU0283020
JPU0288002
JPU0288003
JPU0288004
JPU0288005
JPU0288006
JPU0288007
JPU0288008
JPU0288009
JPU0288010
JPU0288011
JPU0288012
JPU0288013
JPU0288014
JPU0288015
JPU0288016
JPU0288017
JPU0288018
JPU0288019
JPU0288020
JPU0304002
JPU0304003
JPU0304004
JPU0304005
JPU0304006
JPU0304007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Effective length
(mm)
Weight
(kg)
Description

18.81 €

1 3 Days 52780.0115 JPU 278 mm

22.58 €

1 3 Days 62780.0136 JPU 278 mm

26.33 €

1 3 Days 72780.0167 JPU 278 mm

30.09 €

1 3 Days 82780.0188 JPU 278 mm

33.85 €

1 3 Days 92780.029 JPU 278 mm

37.61 €

1 3 Days 102780.02210 JPU 278 mm

41.37 €

1 3 Days 112780.02411 JPU 278 mm

45.14 €

1 3 Days 122780.02712 JPU 278 mm

48.90 €

1 3 Days 132780.02913 JPU 278 mm

52.67 €

1 3 Days 142780.03114 JPU 278 mm

56.42 €

1 3 Days 152780.03315 JPU 278 mm

60.19 €

1 3 Days 162780.03616 JPU 278 mm

63.95 €

1 3 Days 172780.03817 JPU 278 mm

67.72 €

1 3 Days 182780.0418 JPU 278 mm

71.48 €

1 3 Days 192780.04219 JPU 278 mm

75.22 €

1 3 Days 202780.04420 JPU 278 mm

7.50 €

1 3 Days 22830.0052 JPU 283 mm

11.32 €

1 3 Days 32830.0073 JPU 283 mm

15.04 €

1 3 Days 42830.0094 JPU 283 mm

18.81 €

1 3 Days 52830.0115 JPU 283 mm

22.58 €

1 3 Days 62830.0146 JPU 283 mm

26.33 €

1 3 Days 72830.0167 JPU 283 mm

30.09 €

1 3 Days 82830.0188 JPU 283 mm

33.85 €

1 3 Days 92830.029 JPU 283 mm

37.61 €

1 3 Days 102830.02310 JPU 283 mm

41.37 €

1 3 Days 112830.02511 JPU 283 mm

45.14 €

1 3 Days 122830.02712 JPU 283 mm

48.90 €

1 3 Days 132830.02913 JPU 283 mm

52.67 €

1 3 Days 142830.03214 JPU 283 mm

56.42 €

1 3 Days 152830.03415 JPU 283 mm

60.19 €

1 3 Days 162830.03616 JPU 283 mm

63.95 €

1 3 Days 172830.03817 JPU 283 mm

67.72 €

1 3 Days 182830.04118 JPU 283 mm

71.48 €

1 3 Days 192830.04319 JPU 283 mm

75.22 €

1 3 Days 202830.04520 JPU 283 mm

8.21 €

1 3 Days 22880.0052 JPU 288 mm

12.32 €

1 3 Days 32880.0073 JPU 288 mm

16.40 €

1 3 Days 42880.0094 JPU 288 mm

20.52 €

1 3 Days 52880.0125 JPU 288 mm

24.61 €

1 3 Days 62880.0146 JPU 288 mm

28.75 €

1 3 Days 72880.0167 JPU 288 mm

32.83 €

1 3 Days 82880.0188 JPU 288 mm

36.94 €

1 3 Days 92880.0219 JPU 288 mm

41.04 €

1 3 Days 102880.02310 JPU 288 mm

45.14 €

1 3 Days 112880.02511 JPU 288 mm

49.24 €

1 3 Days 122880.02812 JPU 288 mm

53.34 €

1 3 Days 132880.0313 JPU 288 mm

57.44 €

1 3 Days 142880.03214 JPU 288 mm

61.55 €

1 3 Days 152880.03515 JPU 288 mm

65.67 €

1 3 Days 162880.03716 JPU 288 mm

69.78 €

1 3 Days 172880.03917 JPU 288 mm

73.89 €

1 3 Days 182880.04118 JPU 288 mm

77.96 €

1 3 Days 192880.04419 JPU 288 mm

82.06 €

1 3 Days 202880.04620 JPU 288 mm

8.21 €

1 3 Days 23040.0052 JPU 304 mm

12.32 €

1 3 Days 33040.0073 JPU 304 mm

16.40 €

1 3 Days 43040.014 JPU 304 mm

20.52 €

1 3 Days 53040.0125 JPU 304 mm

24.61 €

1 3 Days 63040.0156 JPU 304 mm

28.75 €

1 3 Days 73040.0177 JPU 304 mm

Loading...

Basic information

Height(mm) 3.5 Rib spacing(mm) 2.34 Material Polyurethane
Tension cord Polyester

Tech Support