V-Ribbed Belt - Profile PM (G70900002)

V-Ribbed Belt - Profile PM G70900002

Product Details:

Manufacturer part number: G70900002

Brand: CONCAR

Price: 120.60

Delivery time: 3 Days


Technical Data:

Number of ribs: 2

Effective length: 2286 mm

Effective length: 90 inch

Weight: 0.521 kg

Description: 2 PM 2286 mm / 900 M


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G70900002

Part Number
G70900002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Effective length
(mm)
Effective length
(inch)
Weight
(kg)
Description

120.60 €

1 3 Days 22286900.5212 PM 2286 mm / 900 M

Loading...

  1. 1

Basic information

Height(mm) 13 Rib spacing(mm) 9.4 Material Neoprene
Tension cord Polyester Antistatic on the running side according to ISO 2972 Standard DIN 7867

This page is V-Ribbed Belt - Profile PM, part number G70900002.
You can find the detail information about specifications and dimensions on part number G70900002.

Variation of this product

Part Number
G70900003
G70900004
G70900005
G70900006
G70900007
G70900008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of ribs Effective length
(mm)
Effective length
(inch)
Weight
(kg)
Description

180.88 €

1 3 Days 32286900.7823 PM 2286 mm / 900 M

241.21 €

1 3 Days 42286901.0424 PM 2286 mm / 900 M

301.49 €

1 3 Days 52286901.3035 PM 2286 mm / 900 M

361.78 €

1 3 Days 62286901.5646 PM 2286 mm / 900 M

421.98 €

1 3 Days 72286901.8247 PM 2286 mm / 900 M

482.37 €

1 3 Days 82286902.0858 PM 2286 mm / 900 M

Tech Support