Wide Belt - Profile 11M, Single Belt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G134110710
G134110730
G134110750
G134110775
G134110800
G134110825
G134110850
G134110875
G134110900
G134110925
G134110950
G134110975
G134111000
G134111030
G134111060
G134111090
G134111120
G134111150
G134111180
G134111220
G134111250
G134111280
G134111320
G134111360
G134111400
G134111450
G134111500
G134111550
G134111600
G134111650
G134111700
G134111750
G134111800
G134111850
G134111900
G134111950
G134112000
G134112060
G134112120
G134112180
G134112240
G134112300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside length
(mm)
Weight
(kg)
Description

55.46 €

1 3 Days 7100.03911M 710 Bando Banflex

57.15 €

1 3 Days 7300.0411M 730 Bando Banflex

57.49 €

1 3 Days 7500.04111M 750 Bando Banflex

58.51 €

1 3 Days 7750.04311M 775 Bando Banflex

59.77 €

1 3 Days 8000.04411M 800 Bando Banflex

60.29 €

1 3 Days 8250.04511M 825 Bando Banflex

61.45 €

1 3 Days 8500.04711M 850 Bando Banflex

62.30 €

1 3 Days 8750.04811M 875 Bando Banflex

62.48 €

1 3 Days 9000.0511M 900 Bando Banflex

64.17 €

1 3 Days 9250.05111M 925 Bando Banflex

65.43 €

1 3 Days 9500.05211M 950 Bando Banflex

66.59 €

1 3 Days 9750.05411M 975 Bando Banflex

67.28 €

1 3 Days 10000.05511M 1000 Bando Banflex

68.54 €

1 3 Days 10300.05711M 1030 Bando Banflex

69.21 €

1 3 Days 10600.05811M 1060 Bando Banflex

70.38 €

1 3 Days 10900.0611M 1090 Bando Banflex

71.32 €

1 3 Days 11200.06211M 1120 Bando Banflex

72.59 €

1 3 Days 11500.06311M 1150 Bando Banflex

74.19 €

1 3 Days 11800.06511M 1180 Bando Banflex

75.55 €

1 3 Days 12200.06711M 1220 Bando Banflex

76.58 €

1 3 Days 12500.06911M 1250 Bando Banflex

77.32 €

1 3 Days 12800.0711M 1280 Bando Banflex

77.91 €

1 3 Days 13200.07311M 1320 Bando Banflex

80.27 €

1 3 Days 13600.07511M 1360 Bando Banflex

81.71 €

1 3 Days 14000.07711M 1400 Bando Banflex

83.48 €

1 3 Days 14500.0811M 1450 Bando Banflex

85.00 €

1 3 Days 15000.08311M 1500 Bando Banflex

87.53 €

1 3 Days 15500.08511M 1550 Bando Banflex

89.73 €

1 3 Days 16000.08811M 1600 Bando Banflex

92.34 €

1 3 Days 16500.09111M 1650 Bando Banflex

93.62 €

1 3 Days 17000.09411M 1700 Bando Banflex

97.56 €

1 3 Days 17500.09611M 1750 Bando Banflex

98.99 €

1 3 Days 18000.09911M 1800 Bando Banflex

114.20 €

1 3 Days 18500.10211M 1850 Bando Banflex

116.24 €

1 3 Days 19000.10511M 1900 Bando Banflex

121.12 €

1 3 Days 19500.10711M 1950 Bando Banflex

122.65 €

1 3 Days 20000.1111M 2000 Bando Banflex

126.03 €

1 3 Days 20600.11311M 2060 Bando Banflex

128.42 €

1 3 Days 21200.11711M 2120 Bando Banflex

132.93 €

1 3 Days 21800.1211M 2180 Bando Banflex

136.83 €

1 3 Days 22400.12311M 2240 Bando Banflex

140.13 €

1 3 Days 23000.12711M 2300 Bando Banflex

Loading...

  1. 1

Basic information

Width(mm) 11 Height(mm) 7 Material Polyurethane
Tension cord Polyester Antistatic No Angle(°) 60

Tech Support