Wide Belt - Profile 11MS, Composite Belt

Wide Belt - Profile 11MS, Composite Belt
[Specifications]
・Material: Polyurethane
・Width(mm): 11
・Height(mm): 7
・Angle(°): 60

Wide angle belts are available as individual or combined belts. The low dead weight of these PU belts enables very high belt speeds of up to 60 m/sec. Wide angle belts are resilient against wear, are oil- and ozone-resistant and can withstand numerous different chemicals. The banded belt has very quiet running, and vibrations caused by impact loads or high axial intervals are absorbed.
・Wide Belt - Profile 11MS, Composite Belt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GMS11020710
GMS11020730
GMS11020750
GMS11020775
GMS11020800
GMS11020825
GMS11020850
GMS11020875
GMS11020900
GMS11020925
GMS11020950
GMS11020975
GMS11021000
GMS11021030
GMS11021060
GMS11021090
GMS11021120
GMS11021150
GMS11021180
GMS11021220
GMS11021250
GMS11021280
GMS11021320
GMS11021360
GMS11021400
GMS11021450
GMS11021500
GMS11021550
GMS11021600
GMS11021650
GMS11021700
GMS11021750
GMS11021800
GMS11021850
GMS11021900
GMS11021950
GMS11022000
GMS11022060
GMS11022120
GMS11022180
GMS11022240
GMS11022300
GMS11030710
GMS11030730
GMS11030750
GMS11030775
GMS11030800
GMS11030825
GMS11030850
GMS11030875
GMS11030900
GMS11030925
GMS11030950
GMS11030975
GMS11031000
GMS11031030
GMS11031060
GMS11031090
GMS11031120
GMS11031150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Outside length
(mm)
Weight
(kg)
Description

113.62 €

1 3 Days 27100.1072/ 11MS 710 Bando Banflex

115.14 €

1 3 Days 27300.112/ 11MS 730 Bando Banflex

117.40 €

1 3 Days 27500.1132/ 11MS 750 Bando Banflex

118.94 €

1 3 Days 27750.1162/ 11MS 775 Bando Banflex

120.70 €

1 3 Days 28000.122/ 11MS 800 Bando Banflex

122.73 €

1 3 Days 28250.1242/ 11MS 825 Bando Banflex

125.10 €

1 3 Days 28500.1282/ 11MS 850 Bando Banflex

127.58 €

1 3 Days 28750.1312/ 11MS 875 Bando Banflex

129.15 €

1 3 Days 29000.1352/ 11MS 900 Bando Banflex

130.25 €

1 3 Days 29250.1392/ 11MS 925 Bando Banflex

133.02 €

1 3 Days 29500.1432/ 11MS 950 Bando Banflex

134.70 €

1 3 Days 29750.1462/ 11MS 975 Bando Banflex

135.63 €

1 3 Days 210000.152/ 11MS 1000 Bando Banflex

138.79 €

1 3 Days 210300.1552/ 11MS 1030 Bando Banflex

141.22 €

1 3 Days 210600.1592/ 11MS 1060 Bando Banflex

142.75 €

1 3 Days 210900.1642/ 11MS 1090 Bando Banflex

145.86 €

1 3 Days 211200.1682/ 11MS 1120 Bando Banflex

147.70 €

1 3 Days 211500.1732/ 11MS 1150 Bando Banflex

150.52 €

1 3 Days 211800.1772/ 11MS 1180 Bando Banflex

153.36 €

1 3 Days 212200.1832/ 11MS 1220 Bando Banflex

154.73 €

1 3 Days 212500.1882/ 11MS 1250 Bando Banflex

157.01 €

1 3 Days 212800.1922/ 11MS 1280 Bando Banflex

160.90 €

1 3 Days 213200.1982/ 11MS 1320 Bando Banflex

162.92 €

1 3 Days 213600.2042/ 11MS 1360 Bando Banflex

165.70 €

1 3 Days 214000.212/ 11MS 1400 Bando Banflex

169.07 €

1 3 Days 214500.2182/ 11MS 1450 Bando Banflex

173.47 €

1 3 Days 215000.2252/ 11MS 1500 Bando Banflex

178.62 €

1 3 Days 215500.2332/ 11MS 1550 Bando Banflex

182.76 €

1 3 Days 216000.242/ 11MS 1600 Bando Banflex

187.65 €

1 3 Days 216500.2482/ 11MS 1650 Bando Banflex

192.04 €

1 3 Days 217000.2552/ 11MS 1700 Bando Banflex

197.11 €

1 3 Days 217500.2632/ 11MS 1750 Bando Banflex

201.09 €

1 3 Days 218000.272/ 11MS 1800 Bando Banflex

232.81 €

1 3 Days 218500.2782/ 11MS 1850 Bando Banflex

237.29 €

1 3 Days 219000.2852/ 11MS 1900 Bando Banflex

247.08 €

1 3 Days 219500.2932/ 11MS 1950 Bando Banflex

229.69 €

1 3 Days 220000.32/ 11MS 2000 Bando Banflex

257.12 €

1 3 Days 220600.3092/ 11MS 2060 Bando Banflex

261.76 €

1 3 Days 221200.3182/ 11MS 2120 Bando Banflex

271.12 €

1 3 Days 221800.3272/ 11MS 2180 Bando Banflex

279.16 €

1 3 Days 222400.3362/ 11MS 2240 Bando Banflex

285.90 €

1 3 Days 223000.3452/ 11MS 2300 Bando Banflex

170.49 €

1 3 Days 37100.163/ 11MS 710 Bando Banflex

172.71 €

1 3 Days 37300.1643/ 11MS 730 Bando Banflex

176.00 €

1 3 Days 37500.1693/ 11MS 750 Bando Banflex

178.39 €

1 3 Days 37750.1743/ 11MS 775 Bando Banflex

181.05 €

1 3 Days 38000.183/ 11MS 800 Bando Banflex

184.01 €

1 3 Days 38250.1863/ 11MS 825 Bando Banflex

187.65 €

1 3 Days 38500.1913/ 11MS 850 Bando Banflex

191.28 €

1 3 Days 38750.1973/ 11MS 875 Bando Banflex

193.65 €

1 3 Days 39000.2033/ 11MS 900 Bando Banflex

195.24 €

1 3 Days 39250.2083/ 11MS 925 Bando Banflex

199.55 €

1 3 Days 39500.2143/ 11MS 950 Bando Banflex

202.17 €

1 3 Days 39750.2193/ 11MS 975 Bando Banflex

203.51 €

1 3 Days 310000.2253/ 11MS 1000 Bando Banflex

208.33 €

1 3 Days 310300.2323/ 11MS 1030 Bando Banflex

211.85 €

1 3 Days 310600.2393/ 11MS 1060 Bando Banflex

215.25 €

1 3 Days 310900.2453/ 11MS 1090 Bando Banflex

218.80 €

1 3 Days 311200.2523/ 11MS 1120 Bando Banflex

221.43 €

1 3 Days 311500.2593/ 11MS 1150 Bando Banflex

Loading...

Basic information

Width(mm) 11 Height(mm) 7 Material Polyurethane
Tension cord Polyester Antistatic No Angle(°) 60

Tech Support