Wide Belt - Profile 7MS, Composite Belt (GMS07020600)

Wide Belt - Profile 7MS, Composite Belt GMS07020600

Product Details:

Manufacturer part number: GMS07020600

Brand: CONCAR

Price: 70.91

Delivery time: 3 Days


Technical Data:

Number of ribs: 2

Outside length: 600 mm

Weight: 0.042 kg

Description: 2/ 7MS 600 Bando Banflex


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GMS07020600

Part Number
GMS07020600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Outside length
(mm)
Weight
(kg)
Description

70.91 €

1 3 Days 26000.0422/ 7MS 600 Bando Banflex

Loading...

  1. 1

Basic information

Width(mm) 7 Height(mm) 5 Material Polyurethane
Tension cord Polyester Antistatic No Angle(°) 60

This page is Wide Belt - Profile 7MS, Composite Belt, part number GMS07020600.
You can find the detail information about specifications and dimensions on part number GMS07020600.

Variation of this product

Part Number
GMS07020545
GMS07020560
GMS07020563
GMS07020615
GMS07020630
GMS07020650
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of ribs Outside length
(mm)
Weight
(kg)
Description

70.91 €

1 3 Days 25450.0382/ 7MS 545 Bando Banflex

70.91 €

1 3 Days 25600.0392/ 7MS 560 Bando Banflex

70.91 €

1 3 Days 25630.0392/ 7MS 563 Bando Banflex

70.91 €

1 3 Days 26150.0432/ 7MS 615 Bando Banflex

70.91 €

1 3 Days 26300.0442/ 7MS 630 Bando Banflex

72.85 €

1 3 Days 26500.0462/ 7MS 650 Bando Banflex

Tech Support