Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB121011 |
TB121012 |
TB121014 |
TB121015 |
TB121016 |
TB121017 |
TB121018 |
TB121019 |
TB121020 |
TB121022 |
TB121024 |
TB121025 |
TB121026 |
TB121028 |
TB121030 |
TB121032 |
Part Number | Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|
1 | Quote | 11 | 1210 / 11 | ||
1 | Quote | 12 | 1210 / 12 | ||
1 | Quote | 14 | 1210 / 14 | ||
1 | Quote | 15 | 1210 / 15 | ||
1 | Quote | 16 | 1210 / 16 | ||
1 | Quote | 17 | 1210 / 17 | ||
1 | Quote | 18 | 1210 / 18 | ||
1 | Quote | 19 | 1210 / 19 | ||
1 | Quote | 20 | 1210 / 20 | ||
1 | Quote | 22 | 1210 / 22 | ||
1 | Quote | 24 | 1210 / 24 | ||
1 | Quote | 25 | 1210 / 25 | ||
1 | Quote | - | - | ||
1 | Quote | 28 | 1210 / 28 | ||
1 | Quote | 30 | 1210 / 30 | ||
1 | Quote | 32 | 1210 / 32 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 1210 |
---|---|---|---|---|---|
Weight(kg) | 0.28 |