Manufacturer part number: TB131016
Brand: CONCAR
Price: Please contact the support for quotation
Delivery time: Quote
Bore diameter: 16 mm
Description: 1310 / 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TB131016
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 1310 |
---|---|---|---|---|---|
Weight(kg) | 0.32 |
This page is Tapered Clamping Bush 1310 with Metric Drill, part number TB131016.
You can find the detail information about specifications and dimensions on part number TB131016.
Part Number |
---|
TB131014 |
TB131018 |
TB131019 |
TB131020 |
TB131022 |
TB131024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore diameter (mm) | Description |
---|---|---|---|---|---|---|
- | 1 | Quote | 14 | 1310 / 14 | ||
- | 1 | Quote | 18 | 1310 / 18 | ||
- | 1 | Quote | 19 | 1310 / 19 | ||
- | 1 | Quote | 20 | 1310 / 20 | ||
- | 1 | Quote | 22 | 1310 / 22 | ||
- | 1 | Quote | 24 | 1310 / 24 |