Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB1610127 |
TB1610159 |
TB16101905 |
TB161022225 |
TB1610254 |
TB1610286 |
TB1610365 |
TB1610381 |
TB1610413 |
Part Number | Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|
1 | Quote | 12.7 | 1610 / 1/2'' (12,7 mm) | ||
1 | Quote | 15.9 | 1610 / 5/8'' (15,9 mm) | ||
1 | Quote | 19.05 | 1610 / 3/4'' (19,05 mm) | ||
1 | Quote | 22.225 | 1610 / 7/8'' (22,225 mm) | ||
1 | Quote | 25.4 | 1610 / 1'' (25,4 mm) | ||
1 | Quote | 28.6 | 1610 / 1 1/8'' (28,6 mm) | ||
1 | Quote | 36.513 | 1610 / 1 7/16'' (36,513 mm) | ||
1 | Quote | 38.1 | 1610 / 1 1/2'' (38,1 mm) | ||
1 | Quote | 41.3 | 1610 / 1 5/8'' (41,3 mm) |
Loading...
Body Material | Cast Iron | Standard | British Standard BS 46 Part 1 | Type | 1610 |
---|---|---|---|---|---|
Weight(kg) | 0.41 |