Manufacturer part number: TB161514
Brand: CONCAR
Price: Please contact the support for quotation
Delivery time: Quote
Bore diameter: 14 mm
Description: 1615 / 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TB161514
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 1615 |
---|---|---|---|---|---|
Weight(kg) | 0.6 |
This page is Tapered Clamping Bush 1615 with Metric Drill, part number TB161514.
You can find the detail information about specifications and dimensions on part number TB161514.
Part Number |
---|
TB161515 |
TB161516 |
TB161518 |
TB161519 |
TB161520 |
TB161522 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore diameter (mm) | Description |
---|---|---|---|---|---|---|
- | 1 | Quote | 15 | 1615 / 15 | ||
- | 1 | Quote | 16 | 1615 / 16 | ||
- | 1 | Quote | 18 | 1615 / 18 | ||
- | 1 | Quote | 19 | 1615 / 19 | ||
- | 1 | Quote | 20 | 1615 / 20 | ||
- | 1 | Quote | 22 | 1615 / 22 |