Manufacturer part number: TB2517254
Brand: CONCAR
Price: Please contact the support for quotation
Delivery time: Quote
Bore diameter: 25.4 mm
Type: 2517
Weight: 1.06 kg
Description: 2517 / 1'' (25,4 mm)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TB2517254
Body Material | Cast Iron | Standard | British Standard BS 46 Part 1 |
---|
This page is Tapered Clamping Bush 2517 with Inch Drill, part number TB2517254.
You can find the detail information about specifications and dimensions on part number TB2517254.
Part Number |
---|
TB2517-3/4 |
TB25171905 |
TB251722225 |
TB2517286 |
TB2517381 |
TB251741275 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore diameter (mm) | Type | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | - | - | - | - | ||
- | 1 | Quote | 19.05 | 2517 | 1.06 | 2517 / 3/4'' (19,05 mm) | ||
- | 1 | Quote | 22.225 | 2517 | 1.06 | 2517 / 7/8'' (22,225 mm) | ||
- | 1 | Quote | 28.575 | 2517 | 1.06 | 2517 / 1 1/8'' (28,575 mm) | ||
- | 1 | Quote | 38.1 | 2517 | 1.06 | 2517 / 1 1/2'' (38,1 mm) | ||
- | 1 | Quote | 41.275 | 2517 | 1.06 | 2517 / 1 5/8'' (41,275 mm) |