Manufacturer part number: TB353540
Brand: CONCAR
Price: Please contact the support for quotation
Delivery time: Quote
Bore diameter: 40 mm
Description: 3535 / 40
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TB353540
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 3535 |
---|---|---|---|---|---|
Weight(kg) | 5.13 |
This page is Tapered Clamping Bush 3535 with Metric Drill, part number TB353540.
You can find the detail information about specifications and dimensions on part number TB353540.
Part Number |
---|
TB353535 |
TB353538 |
TB353542 |
TB353545 |
TB353548 |
TB353550 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore diameter (mm) | Description |
---|---|---|---|---|---|---|
- | 1 | Quote | 35 | 3535 / 35 | ||
- | 1 | Quote | 38 | 3535 / 38 | ||
- | 1 | Quote | 42 | 3535 / 42 | ||
- | 1 | Quote | 45 | 3535 / 45 | ||
- | 1 | Quote | 48 | 3535 / 48 | ||
- | 1 | Quote | 50 | 3535 / 50 |