Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB4040100 |
TB404040 |
TB404042 |
TB404045 |
TB404048 |
TB404050 |
TB404055 |
TB404060 |
TB404065 |
TB404070 |
TB404075 |
TB404080 |
TB404085 |
TB404090 |
TB404095 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|---|
- | 1 | Quote | 100 | 4040 / 100 | ||
- | 1 | Quote | 40 | 4040 / 40 | ||
- | 1 | Quote | 42 | 4040 / 42 | ||
- | 1 | Quote | 45 | 4040 / 45 | ||
- | 1 | Quote | 48 | 4040 / 48 | ||
- | 1 | Quote | 50 | 4040 / 50 | ||
- | 1 | Quote | 55 | 4040 / 55 | ||
- | 1 | Quote | 60 | 4040 / 60 | ||
- | 1 | Quote | 65 | 4040 / 65 | ||
- | 1 | Quote | 70 | 4040 / 70 | ||
- | 1 | Quote | 75 | 4040 / 75 | ||
- | 1 | Quote | 80 | 4040 / 80 | ||
- | 1 | Quote | 85 | 4040 / 85 | ||
- | 1 | Quote | 90 | 4040 / 90 | ||
- | 1 | Quote | 95 | 4040 / 95 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 4040 |
---|---|---|---|---|---|
Weight(kg) | 7.68 |