Flat Belt Type T150 - 3001 to 3800 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G34013000010
G34013000015
G34013000020
G34013000025
G34013000030
G34013000035
G34013000040
G34013000050
G34013000060
G34013000070
G34013000080
G34013000090
G34013000100
G34013020070
G34013030010
G34013030015
G34013030020
G34013030025
G34013030030
G34013030035
G34013030040
G34013030050
G34013030060
G34013030070
G34013030080
G34013030090
G34013030100
G34013040010
G34013040015
G34013040020
G34013040025
G34013040030
G34013040035
G34013040040
G34013040050
G34013040060
G34013040070
G34013040080
G34013040090
G34013040100
G34013050010
G34013050015
G34013050020
G34013050025
G34013050030
G34013050035
G34013050040
G34013050050
G34013050060
G34013050070
G34013050080
G34013050090
G34013050100
G34013070030
G34013100010
G34013100015
G34013100020
G34013100025
G34013100030
G34013100035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
Weight
(kg)
Description

31.41 €

1 3 Days 3000100.0363000 x 1 x 10 mm

38.68 €

1 3 Days 3000150.0543000 x 1 x 15 mm

45.89 €

1 3 Days 3000200.0723000 x 1 x 20 mm

52.70 €

1 3 Days 3000250.093000 x 1 x 25 mm

59.95 €

1 3 Days 3000300.1083000 x 1 x 30 mm

67.19 €

1 3 Days 3000350.1263000 x 1 x 35 mm

74.44 €

1 3 Days 3000400.1443000 x 1 x 40 mm

88.63 €

1 3 Days 3000500.183000 x 1 x 50 mm

106.23 €

1 3 Days 3000600.2163000 x 1 x 60 mm

125.85 €

1 3 Days 3000700.2523000 x 1 x 70 mm

143.82 €

1 3 Days 3000800.2883000 x 1 x 80 mm

155.83 €

1 3 Days 3000900.3243000 x 1 x 90 mm

171.48 €

1 3 Days 30001000.363000 x 1 x 100 mm

138.54 €

1 3 Days 3020700.2553020 x 1 x 70 mm

33.38 €

1 3 Days 3030100.0363030 x 1 x 10 mm

40.55 €

1 3 Days 3030150.0553030 x 1 x 15 mm

48.22 €

1 3 Days 3030200.0733030 x 1 x 20 mm

55.68 €

1 3 Days 3030250.0913030 x 1 x 25 mm

63.64 €

1 3 Days 3030300.1093030 x 1 x 30 mm

70.66 €

1 3 Days 3030350.1273030 x 1 x 35 mm

77.91 €

1 3 Days 3030400.1453030 x 1 x 40 mm

97.97 €

1 3 Days 3030500.1823030 x 1 x 50 mm

116.43 €

1 3 Days 3030600.2183030 x 1 x 60 mm

138.54 €

1 3 Days 3030700.2553030 x 1 x 70 mm

152.87 €

1 3 Days 3030800.2913030 x 1 x 80 mm

171.48 €

1 3 Days 3030900.3273030 x 1 x 90 mm

188.63 €

1 3 Days 30301000.3643030 x 1 x 100 mm

33.38 €

1 3 Days 3040100.0363040 x 1 x 10 mm

40.55 €

1 3 Days 3040150.0553040 x 1 x 15 mm

48.22 €

1 3 Days 3040200.0733040 x 1 x 20 mm

55.68 €

1 3 Days 3040250.0913040 x 1 x 25 mm

63.64 €

1 3 Days 3040300.1093040 x 1 x 30 mm

70.66 €

1 3 Days 3040350.1283040 x 1 x 35 mm

77.91 €

1 3 Days 3040400.1463040 x 1 x 40 mm

97.97 €

1 3 Days 3040500.1823040 x 1 x 50 mm

116.43 €

1 3 Days 3040600.2193040 x 1 x 60 mm

138.54 €

1 3 Days 3040700.2553040 x 1 x 70 mm

152.87 €

1 3 Days 3040800.2923040 x 1 x 80 mm

171.48 €

1 3 Days 3040900.3283040 x 1 x 90 mm

188.63 €

1 3 Days 30401000.3653040 x 1 x 100 mm

33.38 €

1 3 Days 3050100.0373050 x 1 x 10 mm

40.55 €

1 3 Days 3050150.0553050 x 1 x 15 mm

48.22 €

1 3 Days 3050200.0733050 x 1 x 20 mm

55.68 €

1 3 Days 3050250.0923050 x 1 x 25 mm

63.64 €

1 3 Days 3050300.113050 x 1 x 30 mm

70.66 €

1 3 Days 3050350.1283050 x 1 x 35 mm

77.91 €

1 3 Days 3050400.1463050 x 1 x 40 mm

97.97 €

1 3 Days 3050500.1833050 x 1 x 50 mm

116.43 €

1 3 Days 3050600.223050 x 1 x 60 mm

138.54 €

1 3 Days 3050700.2563050 x 1 x 70 mm

152.87 €

1 3 Days 3050800.2933050 x 1 x 80 mm

171.48 €

1 3 Days 3050900.3293050 x 1 x 90 mm

188.63 €

1 3 Days 30501000.3663050 x 1 x 100 mm

63.64 €

1 3 Days 3070300.1113070 x 1 x 30 mm

33.38 €

1 3 Days 3100100.0373100 x 1 x 10 mm

40.55 €

1 3 Days 3100150.0563100 x 1 x 15 mm

48.22 €

1 3 Days 3100200.0743100 x 1 x 20 mm

55.68 €

1 3 Days 3100250.0933100 x 1 x 25 mm

63.64 €

1 3 Days 3100300.1123100 x 1 x 30 mm

70.66 €

1 3 Days 3100350.133100 x 1 x 35 mm

Loading...

Basic information

Color Black Tension Cord Polyester Height(mm) 1
Material Neoprene Antistatic Yes Additional title Type T150

Tech Support