Flat Belt Type T150 - 2001 to 3000 mm (Part Numbers)

Flat Belt Type T150 - 2001 to 3000 mm
[Specifications]
・Material: Neoprene
・Color: Black
・Height(mm): 1

ConCar high-performance flat belts NeroFlat T150 are endless, 1 mm thick neoprene belts which are made of knitted and woven structures. They are suitable for power transmission and can also be used as transport belts. The belts achieve a very high degree of efficiency and are mainly found in smaller drives, e.g. in textile machines.
Flat Belt Type T150 - 2001 to 3000 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G34012050060
G34012050070
G34012050080
G34012050090
G34012050100
G34012060010
G34012060015
G34012060020
G34012060025
G34012060030
G34012060035
G34012060040
G34012060050
G34012060060
G34012060070
G34012060080
G34012060090
G34012060100
G34012070010
G34012070015
G34012070020
G34012070025
G34012070030
G34012070035
G34012070040
G34012070050
G34012070060
G34012070070
G34012070080
G34012070090
G34012070100
G34012080010
G34012080015
G34012080020
G34012080025
G34012080030
G34012080035
G34012080040
G34012080050
G34012080060
G34012080070
G34012080080
G34012080090
G34012080100
G34012090010
G34012090015
G34012090020
G34012090025
G34012090030
G34012090035
G34012090040
G34012090050
G34012090060
G34012090070
G34012090080
G34012090090
G34012090100
G34012100010
G34012100015
G34012100020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width
(mm)
Weight
(kg)
Description

87.77 €

1 3 Days 2050600.1482050 x 1 x 60 mm

103.06 €

1 3 Days 2050700.1722050 x 1 x 70 mm

114.94 €

1 3 Days 2050800.1972050 x 1 x 80 mm

128.46 €

1 3 Days 2050900.2212050 x 1 x 90 mm

140.92 €

1 3 Days 20501000.2462050 x 1 x 100 mm

24.76 €

1 3 Days 2060100.0252060 x 1 x 10 mm

30.39 €

1 3 Days 2060150.0372060 x 1 x 15 mm

36.06 €

1 3 Days 2060200.0492060 x 1 x 20 mm

41.64 €

1 3 Days 2060250.0622060 x 1 x 25 mm

47.35 €

1 3 Days 2060300.0742060 x 1 x 30 mm

52.01 €

1 3 Days 2060350.0872060 x 1 x 35 mm

58.36 €

1 3 Days 2060400.0992060 x 1 x 40 mm

73.33 €

1 3 Days 2060500.1242060 x 1 x 50 mm

87.77 €

1 3 Days 2060600.1482060 x 1 x 60 mm

103.06 €

1 3 Days 2060700.1732060 x 1 x 70 mm

114.94 €

1 3 Days 2060800.1982060 x 1 x 80 mm

128.46 €

1 3 Days 2060900.2222060 x 1 x 90 mm

140.92 €

1 3 Days 20601000.2472060 x 1 x 100 mm

24.76 €

1 3 Days 2070100.0252070 x 1 x 10 mm

30.39 €

1 3 Days 2070150.0372070 x 1 x 15 mm

36.06 €

1 3 Days 2070200.052070 x 1 x 20 mm

41.64 €

1 3 Days 2070250.0622070 x 1 x 25 mm

47.35 €

1 3 Days 2070300.0752070 x 1 x 30 mm

52.01 €

1 3 Days 2070350.0872070 x 1 x 35 mm

58.36 €

1 3 Days 2070400.0992070 x 1 x 40 mm

73.33 €

1 3 Days 2070500.1242070 x 1 x 50 mm

87.77 €

1 3 Days 2070600.1492070 x 1 x 60 mm

103.06 €

1 3 Days 2070700.1742070 x 1 x 70 mm

114.94 €

1 3 Days 2070800.1992070 x 1 x 80 mm

128.46 €

1 3 Days 2070900.2242070 x 1 x 90 mm

140.92 €

1 3 Days 20701000.2482070 x 1 x 100 mm

24.76 €

1 3 Days 2080100.0252080 x 1 x 10 mm

30.39 €

1 3 Days 2080150.0372080 x 1 x 15 mm

36.06 €

1 3 Days 2080200.052080 x 1 x 20 mm

41.64 €

1 3 Days 2080250.0622080 x 1 x 25 mm

47.35 €

1 3 Days 2080300.0752080 x 1 x 30 mm

52.01 €

1 3 Days 2080350.0872080 x 1 x 35 mm

58.36 €

1 3 Days 2080400.12080 x 1 x 40 mm

73.33 €

1 3 Days 2080500.1252080 x 1 x 50 mm

87.77 €

1 3 Days 2080600.152080 x 1 x 60 mm

103.06 €

1 3 Days 2080700.1752080 x 1 x 70 mm

114.94 €

1 3 Days 2080800.22080 x 1 x 80 mm

128.46 €

1 3 Days 2080900.2252080 x 1 x 90 mm

140.92 €

1 3 Days 20801000.252080 x 1 x 100 mm

24.76 €

1 3 Days 2090100.0252090 x 1 x 10 mm

30.39 €

1 3 Days 2090150.0382090 x 1 x 15 mm

36.06 €

1 3 Days 2090200.052090 x 1 x 20 mm

41.64 €

1 3 Days 2090250.0632090 x 1 x 25 mm

47.35 €

1 3 Days 2090300.0752090 x 1 x 30 mm

52.01 €

1 3 Days 2090350.0882090 x 1 x 35 mm

58.36 €

1 3 Days 2090400.12090 x 1 x 40 mm

73.33 €

1 3 Days 2090500.1252090 x 1 x 50 mm

87.77 €

1 3 Days 2090600.152090 x 1 x 60 mm

103.06 €

1 3 Days 2090700.1762090 x 1 x 70 mm

114.94 €

1 3 Days 2090800.2012090 x 1 x 80 mm

128.46 €

1 3 Days 2090900.2262090 x 1 x 90 mm

140.92 €

1 3 Days 20901000.2512090 x 1 x 100 mm

24.76 €

1 3 Days 2100100.0252100 x 1 x 10 mm

30.39 €

1 3 Days 2100150.0382100 x 1 x 15 mm

36.06 €

1 3 Days 2100200.052100 x 1 x 20 mm

Loading...

Basic information

Color Black Tension Cord Polyester Height(mm) 1
Material Neoprene Antistatic Yes Additional title Type T150

Tech Support