Microswitch series D449

Microswitch series D449
  • Volume Discount
[Specifications]
・Switching voltage: 250 VAC
・Total travel: 2.6 mm
・Degree of protection Switch interior: IP40

D4 miniature switch Versatile miniature snap action microswitch. A wide variety of auxiliary actuators and terminal options are available as standard and the switch fulfils the requirements of IEC 603351: GWFI at 850°C, GWIT at 775°C and GWT 750℃.
・High proof tracking index PTI 600
・High level of repeat accuracy
・High contact stability through application-specific contact materials up to a switching current of 0.1 to 21 A at 250 VAC
・Ambient temperature – 40 to + 150°℃
・Approved according to IEC 61058-1/UL 61058-1
・Microswitch series D449

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D449-V3AA

Part Number
D449-V3AA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.57 €

1 Available 3 Days

Loading...

  1. 1

This page is Microswitch series D449, part number D449-V3AA.
You can find the detail information about specifications and dimensions on part number D449-V3AA.

Tech Support