Microswitch series DC3C

Microswitch series DC3C

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching voltage(max.): 250 VAC
・Total travel: Approx. 1.6 mm
・Degree of protection Switch interior: IP67

DC subminiature switch Models available for 120℃ operating temperature
・Nominal currents from 10A at 250 V AC
・Various auxiliary actuators available (can also be retrofitted)
・Various application-specific contact materials
・Mechanical operating life min. 1,000,000 operations
・Various terminal types available
・Microswitch series DC3C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DC3C-A1LB
DC3C-A1LC
DC3C-A1RB
DC3C-A1RC
DC3C-C3AA
DC3C-L1LC
DC3C-L1RC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.45 €

1 Available 3 Days

4.13 €

1 Available 3 Days

5.01 €

1 Available 3 Days

5.01 €

1 Available 10 Days

10.56 €

1 Available 3 Days

3.93 €

1 Available 3 Days

5.23 €

1 Available 3 Days

Loading...

  1. 1

Tech Support