Microswitch series DH2C

Microswitch series DH2C
  • Volume Discount
[Specifications]
・Switching voltage max.: 30 VDC
・Total travel: Approx.0.85 mm without auxiliary actuator
・Degree of protection Switch interior: IP40

DH ultraminiature switch Dimensions only 8.2 mm X 2.7 mm X 6.2 mm
・Designed for low switching currents and voltages
・Available with or without auxiliary actuator
・Solder connection or use lying or standing on a circuit board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DH2C-C6PA

Part Number
DH2C-C6PA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.01 €

1 Available 3 Days

Loading...

  1. 1

This page is Microswitch series DH2C, part number DH2C-C6PA.
You can find the detail information about specifications and dimensions on part number DH2C-C6PA.

Tech Support