Microswitch series E13 (Part Numbers)

Microswitch series E13

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Flammability rating: UL94HB

General purpose switch E Series 5 button types in different versions and a variety of auxiliary actuators available
・3 terminal types (optional screw terminals available)
・3 contact arrangements
・Long-life coil spring mechanism
・High-temperature 150°℃ and 200°℃ available on select models (consult factory)
・Microswitch series E13

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E13-00H

Part Number
E13-00H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 3 Days

Loading...

  1. 1

This page is Microswitch series E13, part number E13-00H.
You can find the detail information about specifications and dimensions on part number E13-00H.

Tech Support