Mounting Bracket Spring-loaded (Part Numbers)

Mounting Bracket Spring-loaded
  • Volume Discount
Spring-loaded mounting bracket for encoder mounting in connection with a measuring wheel of 300 mm and 500 mm circumference. 12 mounting holes enable optimal and individual positioning of the encoders.
The carefully fine-tuned springs guarantee a permanent pressure of the measuring wheel on the object.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DHAF 8580

Mounting Bracket Spring-loaded
Part Number
DHAF 8580
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.62 €

1 Available 3 Days

Loading...

  1. 1

Technical Information

Technical dataDHAF 8580
Material Aluminium, anodised
Temperature range°C-40 to +120

Basic information

Material Aluminium Coating Anodized

This page is Mounting Bracket Spring-loaded, part number DHAF 8580.
You can find the detail information about specifications and dimensions on part number DHAF 8580.

Tech Support