Position switch (275788)

Position switch 275788
  • Volume Discount

Product Details:

Manufacturer part number: 275788

Brand: SCHNEIDER ELECTRIC

Price: 71.69

Delivery time: 3 Days


Technical Data:

Min. temperature: -25 °C

Max. temperature: +70 °C

Contact type: 1 breaker

Connection (components): Screws

Operation type: Lever


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

275788

Part Number
275788
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Contact type Connection (components) Operation type Shape (type)

71.69 €

1 3 Days -25+701 breakerScrewsLeverAshlar

Loading...

  1. 1

Basic information

IP rating IP66 Material Metal

This page is Position switch, part number 275788.
You can find the detail information about specifications and dimensions on part number 275788.

Variation of this product

Part Number
277381
604126
724416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min. temperature
(°C)
Max. temperature
(°C)
Contact type Connection (components) Operation type Shape (type)

89.32 €

1 Available 3 Days -25+701 breakerScrewsLever-

212.88 €

1 3 Days -25+704 breakersScrews--

82.77 €

1 Available 3 Days ----Lever (adjustable)-

Tech Support