Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Length L (mm) | Applicable Range (Bore 1) | Applicable Range (Bore 2) | Torque Range (Nm) | Maximum D1 Bore Size for Keyway | Maximum D2 Bore Size for Keyway | Keyway D1 | Keyway D2 | Engagement Type | Torque Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 22 Days | 150 | 117 | 14-44 | 14-35 | 1: 50-130 / 2: 65-150 | 36 | 27 | No | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 150 | 117 | 14-44 | 14-35 | 1: 50-130 / 2: 65-150 | 36 | 27 | No | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 150 | 117 | 14-44 | 14-35 | 1: 50-130 / 2: 65-150 | 36 | 27 | Yes | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 150 | 117 | 14-44 | 14-35 | 1: 50-130 / 2: 65-150 | 36 | 27 | Yes | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 150 | 129 | 14-44 | 14-35 | 1: 50-130 / 2: 65-150 | 36 | 27 | No | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 150 | 129 | 14-44 | 14-35 | 1: 50-130 / 2: 65-150 | 36 | 27 | No | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 150 | 129 | 14-44 | 14-35 | 1: 50-130 / 2: 65-150 | 36 | 27 | Yes | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 150 | 129 | 14-44 | 14-35 | 1: 50-130 / 2: 65-150 | 36 | 27 | Yes | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 200 | 129 | 16-48 | 22-41 | 1: 30-90 / 2: 80-200 | 39 | 33 | No | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 200 | 129 | 16-48 | 22-41 | 1: 30-90 / 2: 80-200 | 39 | 33 | No | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 200 | 129 | 16-48 | 22-41 | 1: 30-90 / 2: 80-200 | 39 | 33 | Yes | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 200 | 129 | 16-48 | 22-41 | 1: 30-90 / 2: 80-200 | 39 | 33 | Yes | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 200 | 142 | 16-48 | 22-41 | 1: 30-90 / 2: 80-200 | 39 | 33 | No | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 200 | 142 | 16-48 | 22-41 | 1: 30-90 / 2: 80-200 | 39 | 33 | No | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 200 | 142 | 16-48 | 22-41 | 1: 30-90 / 2: 80-200 | 39 | 33 | Yes | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 200 | 142 | 16-48 | 22-41 | 1: 30-90 / 2: 80-200 | 39 | 33 | Yes | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 300 | 149 | 20-60 | 30-50 | 1: 60-200 / 2: 150-300 | 50 | 41 | No | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 300 | 149 | 20-60 | 30-50 | 1: 60-200 / 2: 150-300 | 50 | 41 | No | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 300 | 149 | 20-60 | 30-50 | 1: 60-200 / 2: 150-300 | 50 | 41 | Yes | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 300 | 149 | 20-60 | 30-50 | 1: 60-200 / 2: 150-300 | 50 | 41 | Yes | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 300 | 159 | 20-60 | 30-50 | 1: 60-200 / 2: 150-300 | 50 | 41 | No | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 300 | 159 | 20-60 | 30-50 | 1: 60-200 / 2: 150-300 | 50 | 41 | No | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 300 | 159 | 20-60 | 30-50 | 1: 60-200 / 2: 150-300 | 50 | 41 | Yes | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 300 | 159 | 20-60 | 30-50 | 1: 60-200 / 2: 150-300 | 50 | 41 | Yes | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 500 | 182 | 25-70 | 35-56 | 1: 80-250 / 2: 200-500 | 58 | 46 | No | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 500 | 182 | 25-70 | 35-56 | 1: 80-250 / 2: 200-500 | 58 | 46 | No | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 500 | 182 | 25-70 | 35-56 | 1: 80-250 / 2: 200-500 | 58 | 46 | Yes | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 500 | 182 | 25-70 | 35-56 | 1: 80-250 / 2: 200-500 | 58 | 46 | Yes | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 500 | 194 | 25-70 | 35-56 | 1: 80-250 / 2: 200-500 | 58 | 46 | No | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 500 | 194 | 25-70 | 35-56 | 1: 80-250 / 2: 200-500 | 58 | 46 | No | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 500 | 194 | 25-70 | 35-56 | 1: 80-250 / 2: 200-500 | 58 | 46 | Yes | No | Multi Position Engagement / Single Position Engagement | 1 ~ 2 | |||
- | 1 | 22 Days | 500 | 194 | 25-70 | 35-56 | 1: 80-250 / 2: 200-500 | 58 | 46 | Yes | Yes | Multi Position Engagement / Single Position Engagement | 1 ~ 2 |
Loading...
Configure
Basic Attributes
Size
Length L(mm)
Applicable Range (Bore 1)
Applicable Range (Bore 2)
Torque Range(Nm)
[0.2-2/0.1Nm Unit(s)][1-500/1Nm Unit(s)]
Maximum D1 Bore Size for Keyway
Maximum D2 Bore Size for Keyway
Keyway D1
Keyway D2
Engagement Type
Torque Range
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes