Miniature Metal Bellows Coupling axial pluggable, with expanding clamps (Part Numbers - CAD Download)

Miniature Metal Bellows Coupling axial pluggable, with expanding clamps

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free miniature metal bellows coupling with expanding hub
· For shaft diameters from 3 - 25mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· For adopting hollow shafts, compact and space-saving design
· Torque range: 0,5 - 10Nm
· Axial pluggable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB3P/5-24-[3-8/1]-[3-8/1]-[C,​D]
KB3P/5-24-[3-8/1]-N[3-8/1]-[C,​D]
KB3P/5-24-N[3-8/1]-[3-8/1]-[C,​D]
KB3P/5-24-N[3-8/1]-N[3-8/1]-[C,​D]
KB3P/5-28-[3-8/1]-[3-8/1]-[C,​D]
KB3P/5-28-[3-8/1]-N[3-8/1]-[C,​D]
KB3P/5-28-N[3-8/1]-[3-8/1]-[C,​D]
KB3P/5-28-N[3-8/1]-N[3-8/1]-[C,​D]
KB3P/5-31-[3-8/1]-[3-8/1]-[C,​D]
KB3P/5-31-[3-8/1]-N[3-8/1]-[C,​D]
KB3P/5-31-N[3-8/1]-[3-8/1]-[C,​D]
KB3P/5-31-N[3-8/1]-N[3-8/1]-[C,​D]
KB3P/10-26-[3-8/1]-[3-8/1]-[C,​D]
KB3P/10-26-[3-8/1]-N[3-8/1]-[C,​D]
KB3P/10-26-N[3-8/1]-[3-8/1]-[C,​D]
KB3P/10-26-N[3-8/1]-N[3-8/1]-[C,​D]
KB3P/10-30-[3-8/1]-[3-8/1]-[C,​D]
KB3P/10-30-[3-8/1]-N[3-8/1]-[C,​D]
KB3P/10-30-N[3-8/1]-[3-8/1]-[C,​D]
KB3P/10-30-N[3-8/1]-N[3-8/1]-[C,​D]
KB3P/10-34-[3-8/1]-[3-8/1]-[C,​D]
KB3P/10-34-[3-8/1]-N[3-8/1]-[C,​D]
KB3P/10-34-N[3-8/1]-[3-8/1]-[C,​D]
KB3P/10-34-N[3-8/1]-N[3-8/1]-[C,​D]
KB3P/15-29-[3-10/1]-[3-10/1]-[C,​D]
KB3P/15-29-[3-10/1]-N[3-10/1]-[C,​D]
KB3P/15-29-N[3-10/1]-[3-10/1]-[C,​D]
KB3P/15-29-N[3-10/1]-N[3-10/1]-[C,​D]
KB3P/15-33-[3-10/1]-[3-10/1]-[C,​D]
KB3P/15-33-[3-10/1]-N[3-10/1]-[C,​D]
KB3P/15-33-N[3-10/1]-[3-10/1]-[C,​D]
KB3P/15-33-N[3-10/1]-N[3-10/1]-[C,​D]
KB3P/20-33-[3-14/1]-[3-14/1]-[C,​D]
KB3P/20-33-[3-14/1]-N[3-14/1]-[C,​D]
KB3P/20-33-N[3-14/1]-[3-14/1]-[C,​D]
KB3P/20-33-N[3-14/1]-N[3-14/1]-[C,​D]
KB3P/20-39-[3-14/1]-[3-14/1]-[C,​D]
KB3P/20-39-[3-14/1]-N[3-14/1]-[C,​D]
KB3P/20-39-N[3-14/1]-[3-14/1]-[C,​D]
KB3P/20-39-N[3-14/1]-N[3-14/1]-[C,​D]
KB3P/20-43-[3-14/1]-[3-14/1]-[C,​D]
KB3P/20-43-[3-14/1]-N[3-14/1]-[C,​D]
KB3P/20-43-N[3-14/1]-[3-14/1]-[C,​D]
KB3P/20-43-N[3-14/1]-N[3-14/1]-[C,​D]
KB3P/45-43-[6-16/1]-[14-20/1]-[C,​D]
KB3P/45-43-[6-16/1]-N[14-20/1]-[C,​D]
KB3P/45-43-N[6-16/1]-[14-20/1]-[C,​D]
KB3P/45-43-N[6-16/1]-N[14-20/1]-[C,​D]
KB3P/45-51-[6-16/1]-[6-16/1]-[C,​D]
KB3P/45-51-[6-16/1]-N[6-16/1]-[C,​D]
KB3P/45-51-N[6-16/1]-[6-16/1]-[C,​D]
KB3P/45-51-N[6-16/1]-N[6-16/1]-[C,​D]
KB3P/100-49-[6-25/1]-[6-25/1]-[C,​D]
KB3P/100-49-[6-25/1]-N[6-25/1]-[C,​D]
KB3P/100-49-N[6-25/1]-[6-25/1]-[C,​D]
KB3P/100-49-N[6-25/1]-N[6-25/1]-[C,​D]
KB3P/100-59-[6-25/1]-[6-25/1]-[C,​D]
KB3P/100-59-[6-25/1]-N[6-25/1]-[C,​D]
KB3P/100-59-N[6-25/1]-[6-25/1]-[C,​D]
KB3P/100-59-N[6-25/1]-N[6-25/1]-[C,​D]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Size Length L
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size for Keyway Keyway D1 Bore 1 (D1) Keyway D2 Bore 2 (D2) Plug System
1 12 Days 5243-88-128No3 ~ 8No3 ~ 8C / D
1 12 Days 5243-88-128No3 ~ 8Yes3 ~ 8C / D
1 12 Days 5243-88-128Yes3 ~ 8No3 ~ 8C / D
1 12 Days 5243-88-128Yes3 ~ 8Yes3 ~ 8C / D
1 12 Days 5283-88-128No3 ~ 8No3 ~ 8C / D
1 12 Days 5283-88-128No3 ~ 8Yes3 ~ 8C / D
1 12 Days 5283-88-128Yes3 ~ 8No3 ~ 8C / D
1 12 Days 5283-88-128Yes3 ~ 8Yes3 ~ 8C / D
1 12 Days 5313-88-128No3 ~ 8No3 ~ 8C / D
1 12 Days 5313-88-128No3 ~ 8Yes3 ~ 8C / D
1 12 Days 5313-88-128Yes3 ~ 8No3 ~ 8C / D
1 12 Days 5313-88-128Yes3 ~ 8Yes3 ~ 8C / D
1 12 Days 10263-88-128No3 ~ 8No3 ~ 8C / D
1 12 Days 10263-88-128No3 ~ 8Yes3 ~ 8C / D
1 12 Days 10263-88-128Yes3 ~ 8No3 ~ 8C / D
1 12 Days 10263-88-128Yes3 ~ 8Yes3 ~ 8C / D
1 12 Days 10303-88-128No3 ~ 8No3 ~ 8C / D
1 12 Days 10303-88-128No3 ~ 8Yes3 ~ 8C / D
1 12 Days 10303-88-128Yes3 ~ 8No3 ~ 8C / D
1 12 Days 10303-88-128Yes3 ~ 8Yes3 ~ 8C / D
1 12 Days 10343-88-128No3 ~ 8No3 ~ 8C / D
1 12 Days 10343-88-128No3 ~ 8Yes3 ~ 8C / D
1 12 Days 10343-88-128Yes3 ~ 8No3 ~ 8C / D
1 12 Days 10343-88-128Yes3 ~ 8Yes3 ~ 8C / D
1 12 Days 15293-1010-148No3 ~ 10No3 ~ 10C / D
1 12 Days 15293-1010-148No3 ~ 10Yes3 ~ 10C / D
1 12 Days 15293-1010-148Yes3 ~ 10No3 ~ 10C / D
1 12 Days 15293-1010-148Yes3 ~ 10Yes3 ~ 10C / D
1 12 Days 15333-1010-148No3 ~ 10No3 ~ 10C / D
1 12 Days 15333-1010-148No3 ~ 10Yes3 ~ 10C / D
1 12 Days 15333-1010-148Yes3 ~ 10No3 ~ 10C / D
1 12 Days 15333-1010-148Yes3 ~ 10Yes3 ~ 10C / D
1 12 Days 20333-1410-1614No3 ~ 14No3 ~ 14C / D
1 12 Days 20333-1410-1614No3 ~ 14Yes3 ~ 14C / D
1 12 Days 20333-1410-1614Yes3 ~ 14No3 ~ 14C / D
1 12 Days 20333-1410-1614Yes3 ~ 14Yes3 ~ 14C / D
1 12 Days 20393-1410-1614No3 ~ 14No3 ~ 14C / D
1 12 Days 20393-1410-1614No3 ~ 14Yes3 ~ 14C / D
1 12 Days 20393-1410-1614Yes3 ~ 14No3 ~ 14C / D
1 12 Days 20393-1410-1614Yes3 ~ 14Yes3 ~ 14C / D
1 12 Days 20433-1410-1614No3 ~ 14No3 ~ 14C / D
1 12 Days 20433-1410-1614No3 ~ 14Yes3 ~ 14C / D
1 12 Days 20433-1410-1614Yes3 ~ 14No3 ~ 14C / D
1 12 Days 20433-1410-1614Yes3 ~ 14Yes3 ~ 14C / D
1 12 Days 45436-1614-2018No6 ~ 16No14 ~ 20C / D
1 12 Days 45436-1614-2018No6 ~ 16Yes14 ~ 20C / D
1 12 Days 45436-1614-2018Yes6 ~ 16No14 ~ 20C / D
1 12 Days 45436-1614-2018Yes6 ~ 16Yes14 ~ 20C / D
1 12 Days 45516-1614-2018No6 ~ 16No6 ~ 16C / D
1 12 Days 45516-1614-2018No6 ~ 16Yes6 ~ 16C / D
1 12 Days 45516-1614-2018Yes6 ~ 16No6 ~ 16C / D
1 12 Days 45516-1614-2018Yes6 ~ 16Yes6 ~ 16C / D
1 12 Days 100496-2516-2225No6 ~ 25No6 ~ 25C / D
1 12 Days 100496-2516-2225No6 ~ 25Yes6 ~ 25C / D
1 12 Days 100496-2516-2225Yes6 ~ 25No6 ~ 25C / D
1 12 Days 100496-2516-2225Yes6 ~ 25Yes6 ~ 25C / D
1 12 Days 100596-2516-1125No6 ~ 25No6 ~ 25C / D
1 12 Days 100596-2516-1125No6 ~ 25Yes6 ~ 25C / D
1 12 Days 100596-2516-1125Yes6 ~ 25No6 ~ 25C / D
1 12 Days 100596-2516-1125Yes6 ~ 25Yes6 ~ 25C / D

Loading...

  1. 1

Tech Support