Bellow couplings / hub clamping, feather key DIN 6885 / bellows: stainless steel / body: aluminium / KB8 / KBK

Bellow couplings / hub clamping, feather key DIN 6885 / bellows: stainless steel / body: aluminium / KB8 / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free metal bellows coupling with expanding hub
· For shaft diameters from 10 - 60mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· For adopting hollow shafts, compact and space-saving design
· Torque range: 18 - 300Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB8/18-45-[10-25.4/0.1]-[10-25.4/0.1]
KB8/18-45-[10-25.4/0.1]-N[10-25.4/0.1]
KB8/18-45-N[10-25.4/0.1]-[10-25.4/0.1]
KB8/18-45-N[10-25.4/0.1]-N[10-25.4/0.1]
KB8/18-52-[10-25.4/0.1]-[10-25.4/0.1]
KB8/18-52-[10-25.4/0.1]-N[10-25.4/0.1]
KB8/18-52-N[10-25.4/0.1]-[10-25.4/0.1]
KB8/18-52-N[10-25.4/0.1]-N[10-25.4/0.1]
KB8/30-53-[10-32/1]-[10-32/1]
KB8/30-53-[10-32/1]-N[10-32/1]
KB8/30-53-N[10-32/1]-[10-32/1]
KB8/30-53-N[10-32/1]-N[10-32/1]
KB8/30-61-[10-32/1]-[10-32/1]
KB8/30-61-[10-32/1]-N[10-32/1]
KB8/30-61-N[10-32/1]-[10-32/1]
KB8/30-61-N[10-32/1]-N[10-32/1]
KB8/60-62-[12-35/1]-[12-35/1]
KB8/60-62-[12-35/1]-N[12-35/1]
KB8/60-62-N[12-35/1]-[12-35/1]
KB8/60-62-N[12-35/1]-N[12-35/1]
KB8/60-72-[12-35/1]-[12-35/1]
KB8/60-72-[12-35/1]-N[12-35/1]
KB8/60-72-N[12-35/1]-[12-35/1]
KB8/60-72-N[12-35/1]-N[12-35/1]
KB8/150-71-[14-44/1]-[14-44/1]
KB8/150-71-[14-44/1]-N[14-44/1]
KB8/150-71-N[14-44/1]-[14-44/1]
KB8/150-71-N[14-44/1]-N[14-44/1]
KB8/150-83-[14-44/1]-[14-44/1]
KB8/150-83-[14-44/1]-N[14-44/1]
KB8/150-83-N[14-44/1]-[14-44/1]
KB8/150-83-N[14-44/1]-N[14-44/1]
KB8/300-84-[20-60/1]-[20-60/1]
KB8/300-84-[20-60/1]-N[20-60/1]
KB8/300-84-N[20-60/1]-[20-60/1]
KB8/300-84-N[20-60/1]-N[20-60/1]
KB8/300-98-[20-60/1]-[20-60/1]
KB8/300-98-[20-60/1]-N[20-60/1]
KB8/300-98-N[20-60/1]-[20-60/1]
KB8/300-98-N[20-60/1]-N[20-60/1]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Size Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Keyway D1 Keyway D2
1 12 Days 10 ~ 25.410 ~ 25.445451810-25.413-2525.4NoNo
1 12 Days 10 ~ 25.410 ~ 25.445451810-25.413-2525.4NoYes
1 12 Days 10 ~ 25.410 ~ 25.445451810-25.413-2525.4YesNo
1 12 Days 10 ~ 25.410 ~ 25.445451810-25.413-2525.4YesYes
1 12 Days 10 ~ 25.410 ~ 25.445521810-25.413-2525.4NoNo
1 12 Days 10 ~ 25.410 ~ 25.445521810-25.413-2525.4NoYes
1 12 Days 10 ~ 25.410 ~ 25.445521810-25.413-2525.4YesNo
1 12 Days 10 ~ 25.410 ~ 25.445521810-25.413-2525.4YesYes
1 12 Days 10 ~ 3210 ~ 3256533010-3214-3030NoNo
1 12 Days 10 ~ 3210 ~ 3256533010-3214-3030NoYes
1 12 Days 10 ~ 3210 ~ 3256533010-3214-3030YesNo
1 12 Days 10 ~ 3210 ~ 3256533010-3214-3030YesYes
1 12 Days 10 ~ 3210 ~ 3256613010-3214-3030NoNo
1 12 Days 10 ~ 3210 ~ 3256613010-3214-3030NoYes
1 12 Days 10 ~ 3210 ~ 3256613010-3214-3030YesNo
1 12 Days 10 ~ 3210 ~ 3256613010-3214-3030YesYes
1 12 Days 12 ~ 3512 ~ 3566626012-3523-3835NoNo
1 12 Days 12 ~ 3512 ~ 3566626012-3523-3835NoYes
1 12 Days 12 ~ 3512 ~ 3566626012-3523-3835YesNo
1 12 Days 12 ~ 3512 ~ 3566626012-3523-3835YesYes
1 12 Days 12 ~ 3512 ~ 3566726012-3523-3835NoNo
1 12 Days 12 ~ 3512 ~ 3566726012-3523-3835NoYes
1 12 Days 12 ~ 3512 ~ 3566726012-3523-3835YesNo
1 12 Days 12 ~ 3512 ~ 3566726012-3523-3835YesYes
1 12 Days 14 ~ 4414 ~ 44827115014-4426-4244NoNo
1 12 Days 14 ~ 4414 ~ 44827115014-4426-4244NoYes
1 12 Days 14 ~ 4414 ~ 44827115014-4426-4244YesNo
1 12 Days 14 ~ 4414 ~ 44827115014-4426-4244YesYes
1 12 Days 14 ~ 4414 ~ 44828315014-4426-4244NoNo
1 12 Days 14 ~ 4414 ~ 44828315014-4426-4244NoYes
1 12 Days 14 ~ 4414 ~ 44828315014-4426-4244YesNo
1 12 Days 14 ~ 4414 ~ 44828315014-4426-4244YesYes
1 12 Days 20 ~ 6020 ~ 601108430020-6038-6060NoNo
1 12 Days 20 ~ 6020 ~ 601108430020-6038-6060NoYes
1 12 Days 20 ~ 6020 ~ 601108430020-6038-6060YesNo
1 12 Days 20 ~ 6020 ~ 601108430020-6038-6060YesYes
1 12 Days 20 ~ 6020 ~ 601109830020-6038-6060NoNo
1 12 Days 20 ~ 6020 ~ 601109830020-6038-6060NoYes
1 12 Days 20 ~ 6020 ~ 601109830020-6038-6060YesNo
1 12 Days 20 ~ 6020 ~ 601109830020-6038-6060YesYes

Loading...

  1. 1

Tech Support