Bellow couplings / clamping set, feather key / bellows: stainless steel / body: steel / KB5 / KBK

Bellow couplings / clamping set, feather key / bellows: stainless steel / body: steel / KB5 / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free metal bellows coupling with inner conical hubs
· For shaft diameters from 10 - 90mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· Compact design with high clamping forces
· Perfect bellows coupling for connecting servo motors, e.g. in machine tools, automation techniques, packing machines, wood working machines
· Torque range: 18 - 5000Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB5/18-63-[10-18/1]-[10-18/1]
KB5/18-63-[10-18/1]-N[10-18/1]
KB5/18-63-N[10-18/1]-[10-18/1]
KB5/18-63-N[10-18/1]-N[10-18/1]
KB5/18-71-[10-18/1]-[10-18/1]
KB5/18-71-[10-18/1]-N[10-18/1]
KB5/18-71-N[10-18/1]-[10-18/1]
KB5/18-71-N[10-18/1]-N[10-18/1]
KB5/30-53-[12-20/1]-[12-20/1]
KB5/30-53-[12-20/1]-N[12-20/1]
KB5/30-53-N[12-20/1]-[12-20/1]
KB5/30-53-N[12-20/1]-N[12-20/1]
KB5/30-61-[12-20/1]-[12-20/1]
KB5/30-61-[12-20/1]-N[12-20/1]
KB5/30-61-N[12-20/1]-[12-20/1]
KB5/30-61-N[12-20/1]-N[12-20/1]
KB5/60-62-[15-25/1]-[15-25/1]
KB5/60-62-[15-25/1]-N[15-25/1]
KB5/60-62-N[15-25/1]-[15-25/1]
KB5/60-62-N[15-25/1]-N[15-25/1]
KB5/60-73-[15-25/1]-[15-25/1]
KB5/60-73-[15-25/1]-N[15-25/1]
KB5/60-73-N[15-25/1]-[15-25/1]
KB5/60-73-N[15-25/1]-N[15-25/1]
KB5/80-78-[20-35/1]-[20-35/1]
KB5/80-78-[20-35/1]-N[20-35/1]
KB5/80-78-N[20-35/1]-[20-35/1]
KB5/80-78-N[20-35/1]-N[20-35/1]
KB5/80-90-[20-35/1]-[20-35/1]
KB5/80-90-[20-35/1]-N[20-35/1]
KB5/80-90-N[20-35/1]-[20-35/1]
KB5/80-90-N[20-35/1]-N[20-35/1]
KB5/1400-170-[50-70/1]-[50-70/1]
KB5/1400-170-[50-70/1]-N[50-70/1]
KB5/1400-170-N[50-70/1]-[50-70/1]
KB5/1400-170-N[50-70/1]-N[50-70/1]
KB5/150-78-[20-35/1]-[20-35/1]
KB5/150-78-[20-35/1]-N[20-35/1]
KB5/150-78-N[20-35/1]-[20-35/1]
KB5/150-78-N[20-35/1]-N[20-35/1]
KB5/150-90-[20-35/1]-[20-35/1]
KB5/150-90-[20-35/1]-N[20-35/1]
KB5/150-90-N[20-35/1]-[20-35/1]
KB5/150-90-N[20-35/1]-N[20-35/1]
KB5/200-78-[20-40/1]-[20-40/1]
KB5/200-78-[20-40/1]-N[20-40/1]
KB5/200-78-N[20-40/1]-[20-40/1]
KB5/200-78-N[20-40/1]-N[20-40/1]
KB5/200-91-[20-40/1]-[20-40/1]
KB5/200-91-[20-40/1]-N[20-40/1]
KB5/200-91-N[20-40/1]-[20-40/1]
KB5/200-91-N[20-40/1]-N[20-40/1]
KB5/3000-206-[55-85/1]-[55-85/1]
KB5/3000-206-[55-85/1]-N[55-85/1]
KB5/3000-206-N[55-85/1]-[55-85/1]
KB5/3000-206-N[55-85/1]-N[55-85/1]
KB5/300-90-[25-50/1]-[25-50/1]
KB5/300-90-[25-50/1]-N[25-50/1]
KB5/300-90-N[25-50/1]-[25-50/1]
KB5/300-90-N[25-50/1]-N[25-50/1]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Size Applicable Range (Bore 1) Applicable Range (Bore 2) Keyway D1 Keyway D2

-

1 12 Days 10 ~ 1810 ~ 1845631810-1810-18NoNo

-

1 12 Days 10 ~ 1810 ~ 1845631810-1810-18NoYes

-

1 12 Days 10 ~ 1810 ~ 1845631810-1810-18YesNo

-

1 12 Days 10 ~ 1810 ~ 1845631810-1810-18YesYes

-

1 12 Days 10 ~ 1810 ~ 1845711810-1810-18NoNo

-

1 12 Days 10 ~ 1810 ~ 1845711810-1810-18NoYes

-

1 12 Days 10 ~ 1810 ~ 1845711810-1810-18YesNo

-

1 12 Days 10 ~ 1810 ~ 1845711810-1810-18YesYes

-

1 12 Days 12 ~ 2012 ~ 2056533012-2012-20NoNo

-

1 12 Days 12 ~ 2012 ~ 2056533012-2012-20NoYes

-

1 12 Days 12 ~ 2012 ~ 2056533012-2012-20YesNo

-

1 12 Days 12 ~ 2012 ~ 2056533012-2012-20YesYes

-

1 12 Days 12 ~ 2012 ~ 2056613012-2012-20NoNo

-

1 12 Days 12 ~ 2012 ~ 2056613012-2012-20NoYes

-

1 12 Days 12 ~ 2012 ~ 2056613012-2012-20YesNo

-

1 12 Days 12 ~ 2012 ~ 2056613012-2012-20YesYes

-

1 12 Days 15 ~ 2515 ~ 2566626015-2515-25NoNo

-

1 12 Days 15 ~ 2515 ~ 2566626015-2515-25NoYes

-

1 12 Days 15 ~ 2515 ~ 2566626015-2515-25YesNo

-

1 12 Days 15 ~ 2515 ~ 2566626015-2515-25YesYes

-

1 12 Days 15 ~ 2515 ~ 2566736015-2515-25NoNo

-

1 12 Days 15 ~ 2515 ~ 2566736015-2515-25NoYes

-

1 12 Days 15 ~ 2515 ~ 2566736015-2515-25YesNo

-

1 12 Days 15 ~ 2515 ~ 2566736015-2515-25YesYes

-

1 12 Days 20 ~ 3520 ~ 3582788020-3520-35NoNo

-

1 12 Days 20 ~ 3520 ~ 3582788020-3520-35NoYes

-

1 12 Days 20 ~ 3520 ~ 3582788020-3520-35YesNo

-

1 12 Days 20 ~ 3520 ~ 3582788020-3520-35YesYes

-

1 12 Days 20 ~ 3520 ~ 3582908020-3520-35NoNo

-

1 12 Days 20 ~ 3520 ~ 3582908020-3520-35NoYes

-

1 12 Days 20 ~ 3520 ~ 3582908020-3520-35YesNo

-

1 12 Days 20 ~ 3520 ~ 3582908020-3520-35YesYes

-

1 12 Days 50 ~ 7050 ~ 70157170140050-7050-70NoNo

-

1 12 Days 50 ~ 7050 ~ 70157170140050-7050-70NoYes

-

1 12 Days 50 ~ 7050 ~ 70157170140050-7050-70YesNo

-

1 12 Days 50 ~ 7050 ~ 70157170140050-7050-70YesYes

-

1 12 Days 20 ~ 3520 ~ 35827815020-3520-35NoNo

-

1 12 Days 20 ~ 3520 ~ 35827815020-3520-35NoYes

-

1 12 Days 20 ~ 3520 ~ 35827815020-3520-35YesNo

-

1 12 Days 20 ~ 3520 ~ 35827815020-3520-35YesYes

-

1 12 Days 20 ~ 3520 ~ 35829015020-3520-35NoNo

-

1 12 Days 20 ~ 3520 ~ 35829015020-3520-35NoYes

-

1 12 Days 20 ~ 3520 ~ 35829015020-3520-35YesNo

-

1 12 Days 20 ~ 3520 ~ 35829015020-3520-35YesYes

-

1 12 Days 20 ~ 4020 ~ 40907820020-4020-40NoNo

-

1 12 Days 20 ~ 4020 ~ 40907820020-4020-40NoYes

-

1 12 Days 20 ~ 4020 ~ 40907820020-4020-40YesNo

-

1 12 Days 20 ~ 4020 ~ 40907820020-4020-40YesYes

-

1 12 Days 20 ~ 4020 ~ 40909120020-4020-40NoNo

-

1 12 Days 20 ~ 4020 ~ 40909120020-4020-40NoYes

-

1 12 Days 20 ~ 4020 ~ 40909120020-4020-40YesNo

-

1 12 Days 20 ~ 4020 ~ 40909120020-4020-40YesYes

-

1 22 Days 55 ~ 8555 ~ 85157206300055-8555-85NoNo

-

1 22 Days 55 ~ 8555 ~ 85157206300055-8555-85NoYes

-

1 22 Days 55 ~ 8555 ~ 85157206300055-8555-85YesNo

-

1 22 Days 55 ~ 8555 ~ 85157206300055-8555-85YesYes

-

1 12 Days 25 ~ 5025 ~ 501109030025-5025-50NoNo

-

1 12 Days 25 ~ 5025 ~ 501109030025-5025-50NoYes

-

1 12 Days 25 ~ 5025 ~ 501109030025-5025-50YesNo

-

1 12 Days 25 ~ 5025 ~ 501109030025-5025-50YesYes

Loading...

Tech Support