Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SO-26.S140.7016
Part Number
|
---|
SO-26.S140.7016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Main Body Material | Height H (mm) | Main Body, Surface Treatment | Handle Thickness D (mm) | Screw-on distance A (mm) | Length L (mm) | Fastening M | Material | Surface treatment | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.18 € | 1 | Available | 5 Days | 140 | Aluminum | 57 | Chrome Plating | 26 | 140 | 159 | M8 | AlMgSi 0.5, PA6 | - | Anthracite |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Applied Load(N) | 1000 | Mounting Method | Tapped | Handle Cross Sectional Shape | Others |
Configure
Basic Attributes
Surface treatment
Type
Pitch P(mm)
Main Body Material
Height H(mm)
Main Body, Surface Treatment
Handle Thickness D(mm)
Screw-on distance A(mm)
Length L(mm)
Fastening M
Material
Handle color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes