Aluminium bow type handle (AB) (Part Numbers - CAD Download)

Aluminium bow type handle (AB)
  • Volume Discount
Profiled aluminium; high quality anodized, glass ball blasted with satin finish in 2 standard colours, also titanium coloured powder coated, similar to RAL 9007.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Aluminium Bow Type Handles AB

Product Description

 

Material and surface

Profiled aluminium AlMgSi 0.5; high quality anodized, glass ball blasted with satin finish in 2 standard colours, also titanium coloured powder coated, similar to RAL 9007.
Type AB-R screw attachment from behind.
Type AB-F screw attachment from the front; this type supplied incl. cheese head screws with hexagon socket DIN 912, nuts DIN 934 and galvanized washers DIN 125 of stainless steel.

Stress resistance

min. 1.000 N.

Drawing

Type AB-F

Type AB-R

Technical Data

  Anodizing versionPowder coated      
  natural colourblacktitanium colour      
ALOrder no.Order no.Order no.MTHBDS
120144AB-22.F120.11AB-22.F120.14AB-22.F120.556 x 251546221524
AB-22.R120.11AB-22.R120.14AB-22.R120.55612
140168AB-25.F140.11AB-25.F140.14AB-25.F140.558 x 301553251728
AB-25.R140.11AB-25.R140.14AB-25.R140.55815
All dimensions in mm.
Part Number
AB-22.F120.11
AB-22.F120.14
AB-22.F120.55
AB-22.R120.11
AB-22.R120.14
AB-22.R120.55
AB-25.F140.11
AB-25.F140.14
AB-25.F140.55
AB-25.R140.11
AB-25.R140.14
AB-25.R140.55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Height H
(mm)
Mounting Method Handle Thickness D
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Fastening M Surface treatment Handle color

31.34 €

1 Available 5 Days 12046Round Hole22120144M6AnodizedSilver

33.20 €

1 Available 5 Days 12046Round Hole22120144M6AnodizedBlack

33.20 €

1 Available 37 Days 12046Round Hole22120144M6Powder-coatedTitanium color

31.34 €

1 Available 5 Days 12046Tapped22120144M6AnodizedSilver

33.20 €

1 Available 5 Days 12046Tapped22120144M6AnodizedBlack

33.20 €

1 Available 5 Days 12046Tapped22120144M6Powder-coatedTitanium color

36.44 €

1 Available 5 Days 14053Round Hole25140168M8AnodizedSilver

38.68 €

1 Available 5 Days 14053Round Hole25140168M8AnodizedBlack

38.68 €

1 Available 5 Days 14053Round Hole25140168M8Powder-coatedTitanium color

36.44 €

1 Available 5 Days 14053Tapped25140168M8AnodizedSilver

38.68 €

1 Available 5 Days 14053Tapped25140168M8AnodizedBlack

38.68 €

1 Available 5 Days 14053Tapped25140168M8Powder-coatedTitanium color

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Applied Load(N) 1000 Main Body, Surface Treatment Powder Coating
Handle Cross Sectional Shape Others Material AlMgSi 0.5

Tech Support