Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSA 200-4-270-7-D-GRS-AB-A-D-E-17-E
Part Number
|
---|
TSA 200-4-270-7-D-GRS-AB-A-D-E-17-E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate diam. (mm) | Weight (g) | Stops | Repeatability (mm) | Indexing accuracy (mm) | max. load axial (N) | max. tilting torque (Nm) | max. load radial (N) | Weight with motorization (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,666.66 € | 1 | 30 Days | 160 | 2500 | 4 | ±0.01 on Rs = 52.5 mm | ±0.02 on Rs = 52.5 mm | 7500 | 250 | 2500 | 25 |
Loading...
This page is Compact Rotary Table, part number TSA 200-4-270-7-D-GRS-AB-A-D-E-17-E.
You can find the detail information about specifications and dimensions on part number TSA 200-4-270-7-D-GRS-AB-A-D-E-17-E.
Configure
Basic Attributes
Plate diam.(mm)
Weight(g)
Stops
Repeatability(mm)
Indexing accuracy(mm)
max. load axial(N)
max. tilting torque(Nm)
max. load radial(N)
Weight with motorization(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TSA 200-2-300-3-D-GRS-AB-A-D-E-17-E |
TSA 300-2-300-7-D-GRS-AB-A-D-E-17-E |
TSA 300-4-315-2-D-GRS-AB-A-D-E-17-E |
TSA 400-2-330-7-D-GRS-AB-A-D-E-17-E |
TSA 400-4-300-7-D-GRS-AB-A-D-E-17-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate diam. (mm) | Weight (g) | Stops | Repeatability (mm) | Indexing accuracy (mm) | max. load axial (N) | max. tilting torque (Nm) | max. load radial (N) | Weight with motorization (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,666.66 € | 1 | 30 Days | 160 | 2500 | 2 | ±0.01 on Rs = 52.5 mm | ±0.02 on Rs = 52.5 mm | 7500 | 250 | 2500 | 25 | ||
3,166.66 € | 1 | 30 Days | 215 | 5000 | 2 | ±0.01 on Rs = 75 mm | ±0.02 on Rs = 75 mm | 10000 | 300 | 3500 | 50 | ||
3,166.66 € | 1 | 30 Days | 215 | 5000 | 4 | ±0.01 on Rs = 75 mm | ±0.02 on Rs = 75 mm | 10000 | 300 | 3500 | 50 | ||
3,883.33 € | 1 | 30 Days | 250 | 8000 | 2 | ±0.01 on Rs = 100 mm | ±0.02 on Rs = 100 mm | 15000 | 1000 | 5000 | 80 | ||
3,883.33 € | 1 | 30 Days | 250 | 8000 | 4 | ±0.01 on Rs = 100 mm | ±0.02 on Rs = 100 mm | 15000 | 1000 | 5000 | 80 |