Swivel Unit Block Construction SCQ (SCQ 25 SR)

Swivel Unit Block Construction SCQ SCQ 25 SR

Product Details:

Manufacturer part number: SCQ 25 SR

Brand: TUENKERS

Price: 168.33

Delivery time: 3 Days


Technical Data:

Piston Ø: 25 mm

Weight: 0.4 Kg

Stroke: 29.5

Power (F): 0.2 kN

Swivel direction: R


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCQ 25 SR

Part Number
SCQ 25 SR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Piston Ø
(mm)
Weight
(Kg)
Stroke Power (F)
(kN)
Swivel direction

168.33 €

1 3 Days 250.429.50.2R

Loading...

  1. 1

Basic information

Swivel range(°) 90

This page is Swivel Unit Block Construction SCQ, part number SCQ 25 SR.
You can find the detail information about specifications and dimensions on part number SCQ 25 SR.

Variation of this product

Part Number
SCQ 25 SL
SCQ 25 TSL
SCQ 25 TSR
SCQ 32 SL
SCQ 32 SR
SCQ 32 TSL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Piston Ø
(mm)
Weight
(Kg)
Stroke Power (F)
(kN)
Swivel direction

168.33 €

1 3 Days 250.429.50.2L

165.00 €

1 3 Days 250.319.50.2L

165.00 €

1 3 Days 250.319.50.2R

175.00 €

1 3 Days 320.6350.325L

175.00 €

1 3 Days 320.6350.325R

171.66 €

1 3 Days 320.5250.325L

Tech Support