Pneumatic Multi-force Cylinder (MZR 63 100)

Pneumatic Multi-force Cylinder MZR 63 100

Product Details:

Manufacturer part number: MZR 63 100

Brand: TUENKERS

Price: 1,491.66

Delivery time: 3 Days


Technical Data:

Piston Ø: 63 mm

Weight: 6.5 Kg

Power (F): 4 kN

Corresponding piston Ø: 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MZR 63 100

Part Number
MZR 63 100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Piston Ø
(mm)
Weight
(Kg)
Power (F)
(kN)
Corresponding piston Ø
(mm)

1,491.66 €

1 3 Days 636.5463

Loading...

  1. 1

Basic information

Stroke 6

This page is Pneumatic Multi-force Cylinder, part number MZR 63 100.
You can find the detail information about specifications and dimensions on part number MZR 63 100.

Variation of this product

Part Number
MZR 40 50
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Piston Ø
(mm)
Weight
(Kg)
Power (F)
(kN)
Corresponding piston Ø
(mm)

853.12 €

1 3 Days 402.1740

Tech Support