Manufacturer part number: PKS2 16.1 A18 T23 96
Brand: TUENKERS
Price: 281.66 €
Delivery time: 20 Days
Piston Ø: 16 mm
Weight: 0.3 Kg
Size: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PKS2 16.1 A18 T23 96
PKS: | Type | ||||
20.1: | Piston Ø | ||||
A17: | Clamp arm version | ||||
T03: | Sensing system | ||||
90°: | Opening angle |
…T03 | Magnetic sensing, without magnetic switches prepared for sensing (available only for standard design PKS…) | |
…T23 | Magnetic sensing, including 2 magnetic switches mounted on clamp | |
…T23/M12 | Magnetic sensing, including 2 magnetic switches with M12 connections mounted on clamp | |
…T12 | Inductive sensor (only PKS 25.1) |
Type | Clamping moment at 5 bar (Nm) | Holding torque max. (Nm) | Working pressure in oil-free air (bar) | Maximum pressure in oil-free air (bar) | Connection (G) | Opening and closing time (approx. sec.) | Weight (kg) |
PKS 16.1 | 8 | 25 | 5 | 6 | M5 | 1 | 0.3 |
PKS 20.1 | 15 | 54 | 5 | 6 | G1/8 | 1 | 0.5 |
PKS 25.1 | 25 | 75 | 5 | 6 | G1/8 | 1 | 0.8 |
Type | L1 | L2 | L3 | L4 +0.1 | L4a | L5 | L6* | L7 | L8 | L9* | L10 | L11 | L12 | L13* | L14 | L14a | L15 | L16 | L17 | B1 | B2 | B3 |
PKS 16.1 | 123 | 96 | 12 | 20 | 7.5 | 7.5 | 10 | 5 | 50 | 57 | 10 | 5.5 | 26 | 16 | 15 | 12 | 61 | 39 | 5.5 | 32 | 50 | 2.5 |
PKS 20.1 | 158 | 120 | 15 | 25 | 15 | 14 | 15 | 5 | 60 | 69 | 12 | 6.5 | 30 | 20 | 18 | 16 | 74 | 50 | 11 | 39 | 60 | 3 |
PKS 25.1 | 182 | 136 | 17.5 | 28 | 19 | 17 | 18 | 5 | 75 | 80 | 16 | 8.5 | 35 | 25 | 22 | 18 | 86 | 61 | 12 | 45 | 75 | 4 |
Type | B4 | B5 | B6* | B7* | B8 | B9 | B10 | B11 | B12 | B13 | B14 | B15 +0.1 | B16 | B17 | D1 | D2 | D3 | D4 H7 | D5 f8 | D5a | D6 |
PKS 16.1 | 2.5 | 2 | 14 | 18 | 27 | 18 | 6 | 36 | 4 | 5 | 3.5 | 12 | 9 | 16 | M5 | M5 | 5.5 | 4 | Ø25 | M25x1.5 | 6.5 |
PKS 20.1 | 3 | 3 | 17 | 22 | 32 | 20 | 8 | 42 | 6 | 8 | 4 | 12 | 9 | 20 | G1/8 | M5 | 6.5 | 5 | Ø30 | M30x1.5 | 6.5 |
PKS 25.1 | 4 | 4 | 20 | 25 | 40 | 25 | 10 | 52.5 | 6 | 8 | 3 | 12 | 9 | 25 | G1/8 | M5 | 8.5 | 6 | Ø35 | M35x1.5 | 6.5 |
This page is Mini Clamp PKS2, part number PKS2 16.1 A18 T23 96.
You can find the detail information about specifications and dimensions on part number PKS2 16.1 A18 T23 96.
Part Number |
---|
PKS2 20.1 A18 T23 96 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Piston Ø (mm) | Weight (Kg) | Size |
---|---|---|---|---|---|---|---|---|
323.33 € | 1 | 20 Days | 20 | 0.5 | 16 |