Vertical Hold Down Clamps 201 (201-U)

Vertical Hold Down Clamps 201 201-U

Click on this image to zoom in.

Click on this image to zoom in.

  • Vertical Hold Down Clamps 201 201-U
  • Vertical Hold Down Clamps 201 201-U
  • Vertical Hold Down Clamps 201 201-U
  • Vertical Hold Down Clamps 201 201-U
  • Volume Discount

Product Details:

Manufacturer part number: 201-U

Brand: DESTACO

Price: 20.83

Delivery time: 54 Days


Technical Data:

Base mounting style: Flange Base

Max. holding capacity: 440 N

Body Material: Steel

Height under clamp arm: 16 mm

Clamp arm length: 26.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201-U

Part Number
201-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Handle

20.83 €

1 Available 54 Days Flange Base440Steel1626.2Vertical

Loading...

  1. 1

Basic information

Clamp bar opening (+10°)(°) 100 Handle opening (+10°)(°) 55 Toggle lock plus No
Arm style U-Bar

This page is Vertical Hold Down Clamps 201, part number 201-U.
You can find the detail information about specifications and dimensions on part number 201-U.

Variation of this product

Part Number
201-TU
201-UB
201-USS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Handle

50.65 €

1 Available 45 Days Straight Base440Steel1625.7T-Handle

21.49 €

1 Available 55 Days Straight Base440Steel22.425.9Vertical

41.02 €

1 Available 45 Days Flange Base560Stainless Steel15.725.9Vertical

Tech Support