Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
528-F
Part Number
|
---|
528-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Base mounting style (details) | Body material (details) | Height to top of clamp arm (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Arm style | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.46 € | 1 | Available | 45 Days | Flange Base | 4450 | Steel | 52.3 | 86.4 | Front Mount Flange | - | - | 180 | 177 | Solid Bar |
Loading...
Toggle lock plus | No | Handle | Vertical |
---|
This page is Vertical Hold Down Clamps 500, part number 528-F.
You can find the detail information about specifications and dimensions on part number 528-F.
Configure
Basic Attributes
Body material (details)
Height to top of clamp arm(mm)
Base mounting style
Max. holding capacity(N)
Body Material
Height under clamp arm(mm)
Clamp arm length(mm)
Base mounting style (details)
Clamp bar opening (+10°)(°)
Handle opening (+10°)(°)
Arm style
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
503-MBLSC |
503-MLB |
503-MLBLSC |
548 |
558 |
578 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Base mounting style (details) | Body material (details) | Height to top of clamp arm (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Arm style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.89 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Swivel with locking spring clip | Forged alloy steel | 69.9 | 200 | - | Weldable | |
119.41 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Long | Forged alloy steel | 99.5 | 200 | - | Weldable | |
206.20 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Long with locking spring clip | Forged alloy steel | 99.5 | 200 | - | Weldable | |
229.66 € | 1 | Available | 45 Days | Straight Base | 11100 | Steel | 56.9 | 108 | - | - | - | 199 | 129 | Solid Bar | |
262.47 € | 1 | Available | 45 Days | Straight Base | 11100 | Steel | 96.3 | 124.7 | - | Forged alloy steel | - | 192 | 64 | Solid Bar | |
448.97 € | 1 | Available | 45 Days | Straight Base | 17800 | Steel | 70.9 | 117.1 | - | - | - | 199 | 129 | Solid Bar |