Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
506-MLBLSC
Part Number
|
---|
506-MLBLSC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Base mounting style (details) | Body material (details) | Height to top of clamp arm (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Arm style | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
406.94 € | 1 | Available | 90 Days | Others | 22500 | Others | - | 35.1 | Long with locking spring clip | Forged alloy steel | 164.1 | 200 | - | Weldable |
Loading...
Toggle lock plus | No | Handle | Vertical |
---|
This page is Vertical Hold Down Clamps 500, part number 506-MLBLSC.
You can find the detail information about specifications and dimensions on part number 506-MLBLSC.
Configure
Basic Attributes
Height under clamp arm(mm)
Handle opening (+10°)(°)
Base mounting style
Max. holding capacity(N)
Body Material
Clamp arm length(mm)
Base mounting style (details)
Body material (details)
Height to top of clamp arm(mm)
Clamp bar opening (+10°)(°)
Arm style
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
503-MBLSC |
503-MLB |
503-MLBLSC |
527 |
527-F |
528 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Base mounting style (details) | Body material (details) | Height to top of clamp arm (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Arm style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.89 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Swivel with locking spring clip | Forged alloy steel | 69.9 | 200 | - | Weldable | |
119.41 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Long | Forged alloy steel | 99.5 | 200 | - | Weldable | |
206.20 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Long with locking spring clip | Forged alloy steel | 99.5 | 200 | - | Weldable | |
158.89 € | 1 | Available | 45 Days | Flange Base | 4450 | Steel | 56.1 | 83.1 | - | - | - | 195 | 65 | Solid Bar | |
149.46 € | 1 | Available | 45 Days | Flange Base | 4450 | Steel | 56.1 | 83.1 | Front Mount Flange | - | - | 195 | 65 | Solid Bar | |
158.89 € | 1 | Available | 45 Days | Flange Base | 4450 | Steel | 52.3 | 86.4 | - | - | - | 180 | 177 | Solid Bar |