Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
505-MLB
Part Number
|
---|
505-MLB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Base mounting style (details) | Body material (details) | Height to top of clamp arm (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Arm style | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.59 € | 1 | Available | 20 Days | Others | 11000 | Others | - | 29 | Long | Forged alloy steel | 134.4 | 200 | - | Weldable |
Loading...
Toggle lock plus | No | Handle | Vertical |
---|
This page is Vertical Hold Down Clamps 500, part number 505-MLB.
You can find the detail information about specifications and dimensions on part number 505-MLB.
Configure
Basic Attributes
Height under clamp arm(mm)
Handle opening (+10°)(°)
Base mounting style
Max. holding capacity(N)
Body Material
Clamp arm length(mm)
Base mounting style (details)
Body material (details)
Height to top of clamp arm(mm)
Clamp bar opening (+10°)(°)
Arm style
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
503-MBLSC |
503-MLB |
503-MLBLSC |
505-MLBLSC |
506-M |
506-MB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base mounting style | Max. holding capacity (N) | Body Material | Height under clamp arm (mm) | Clamp arm length (mm) | Base mounting style (details) | Body material (details) | Height to top of clamp arm (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Arm style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.89 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Swivel with locking spring clip | Forged alloy steel | 69.9 | 200 | - | Weldable | |
119.41 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Long | Forged alloy steel | 99.5 | 200 | - | Weldable | |
206.20 € | 1 | Available | 20 Days | Others | 7000 | Others | - | 13.5 | Long with locking spring clip | Forged alloy steel | 99.5 | 200 | - | Weldable | |
236.71 € | 1 | Available | 20 Days | Others | 11000 | Others | - | 29 | Long with locking spring clip | Forged alloy steel | 134.4 | 200 | - | Weldable | |
256.51 € | 1 | Available | 90 Days | - | - | - | - | - | - | - | - | - | - | - | |
210.04 € | 1 | Available | 90 Days | Others | 22500 | Others | - | 32.3 | Swivel | Forged alloy steel | 120.9 | 200 | - | Weldable |