Latch Plate 334

  • Volume Discount
[Specifications]
・Body Material: Steel, Stainless Steel
・For model/series: 334-SS, 334-RSS, 34, 334-R

[Features]
・U-hook style latch clamps supplied with threaded U-hooks for easy adjustment
・Supplied with latch plate and patented thumb control lever for one handed operation
・334 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
334101
334901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material For model/series

17.98 €

1 Available 20 Days Steel334, 334-R

28.60 €

1 Available 20 Days Stainless Steel334-SS, 334-RSS

Loading...

  1. 1

Tech Support