Pull Action Latch Clamps 311 (Part Numbers - CAD Download)

Pull Action Latch Clamps 311
  • Volume Discount
Destaco’s 301 and 311 Series pull action latch clamps feature fixed stop capability to automatically limit handle travel at various clamping positions. The 301 Series is also available in stainless steel. Common applications and uses include - molding, assembly, and closures for doors, lids, or covers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

311

Part Number
311
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

93.03 €

1 Available 45 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 5340 Body Material Steel Base mounting style (details) Flange
Drawing movement(mm) 85.9 Toggle lock plus(mm) No Hook type U-Hook (Horizontal)

This page is Pull Action Latch Clamps 311, part number 311.
You can find the detail information about specifications and dimensions on part number 311.

Tech Support