Straight Line Action Clamps 6004 (6004-MM)

Straight Line Action Clamps 6004 6004-MM

Click on this image to zoom in.

Click on this image to zoom in.

  • Straight Line Action Clamps 6004 6004-MM
  • Straight Line Action Clamps 6004 6004-MM
  • Volume Discount

Product Details:

Manufacturer part number: 6004-MM

Brand: DESTACO

Price: 98.10

Delivery time: Same day


Technical Data:

Toggle lock plus: No mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6004-MM

Part Number
6004-MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Toggle lock plus
(mm)

98.10 €

1 Available Same day

Stock

No

Loading...

  1. 1

Basic information

Max. holding capacity(N) 2000 Body Material Steel Plunger travel(mm) 38.1
Base mounting style (details) Flange Plunger Round Plunger height(mm) 11.2
Plunger thread M8

This page is Straight Line Action Clamps 6004, part number 6004-MM.
You can find the detail information about specifications and dimensions on part number 6004-MM.

Variation of this product

Part Number
6004-MMR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Toggle lock plus
(mm)

311.70 €

1 Available 15 Days Yes

Tech Support