Straight Line Action Clamps 630 (630-MR)

Straight Line Action Clamps 630 630-MR
  • Volume Discount

Product Details:

Manufacturer part number: 630-MR

Brand: DESTACO

Price: 174.81

Delivery time: 68 Days


Technical Data:

Plunger thread: M10

Toggle lock plus: Yes mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

630-MR

Part Number
630-MR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plunger thread Toggle lock plus
(mm)

174.81 €

1 Available 68 Days M10Yes

Loading...

  1. 1

Basic information

Max. holding capacity(N) 11100 Body Material Steel Plunger travel(mm) 50.8
Base mounting style (details) Flange Plunger Round Plunger height(mm) 20.6

This page is Straight Line Action Clamps 630, part number 630-MR.
You can find the detail information about specifications and dimensions on part number 630-MR.

Variation of this product

Part Number
630
630-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plunger thread Toggle lock plus
(mm)

101.62 €

1 Available 20 Days 3/8-16No

101.62 €

1 Available 2 Days M10No

Tech Support