Variable Stroke Straight Line Action FO-Series

Variable Stroke Straight Line Action FO-Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco‘s FO Series variable stroke, straight line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary. These clamps are suitable for clamping between ribs and hollow spaces that are difficult to reach. Compact design and different types of operation allow for application of the straight line clamps in fixtures for mass production as well as for single part production. FO models feature a flange base foot mounting type and can be operated with one or two hands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FO-082-40
FO-120
FO-121-45
FO-122-45
FO-160
FO-161-60
FO-162-60
FO-220
FO-221-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Plunger travel
(mm)
Operating force
(N)
Plunger height
(mm)
Rapid stroke
(mm)
Max clamping stroke
(mm)

363.41 €

1 Available 20 Days 15004045018402

428.66 €

1 Available 20 Days 3000100, 200, 300190020100, 200, 3005

419.42 €

1 Available 20 Days 300045190020453

437.80 €

1 Available 20 Days 30004545020403

539.86 €

1 Available 20 Days 9000100, 200, 300250030100, 200, 3004

560.02 €

1 Available 20 Days 900060250030604

523.82 €

1 Available 20 Days 90006085030604

830.16 €

1 Available 20 Days 18000100, 200, 300300035100, 200, 3004

888.14 €

1 Available 20 Days 1800080300035804

Loading...

  1. 1

Basic information

Base mounting style (details) Foot

Tech Support