Variable Stroke Straight Line Action G-Series

Variable Stroke Straight Line Action G-Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco‘s G Series variable stroke, straight line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary. These clamps are suitable for clamping between ribs and hollow spaces that are difficult to reach. Compact design and different types of operation allow for application of the straight line clamps in fixtures for mass production as well as for single part production. G models feature a through hole mounting type and can be operated with one or two hands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G-082-40
G-120
G-121-45
G-122-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Plunger travel
(mm)
Operating force
(N)
Rapid stroke
(mm)
Max clamping stroke
(mm)

364.18 €

1 Available 20 Days 150040450402.5

434.39 €

1 Available 30 Days 3000100, 200, 3001900100, 200, 3003

428.66 €

1 Available 20 Days 3000451900453

447.76 €

1 Available 20 Days 300045450403

Loading...

  1. 1

Basic information

Base mounting style (details) Through Hole

Tech Support