Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXZ16-25
Part Number
|
---|
MXZ16-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Customized specification (port positions) | Mounting bolt | Connector type | Operation port position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
244.79 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 16 | 25 | Standard | Standard | 5~60 | 0.1~0.7 | Without mounting bolt | Without auto switch (built-in magnet) | - | - | - | - | None | Front |
Loading...
This page is Compact Cylinder With Linear Guide MXZ Series, part number MXZ16-25.
You can find the detail information about specifications and dimensions on part number MXZ16-25.
Configure
Basic Attributes
Cylinder Operation Method
Lead Wire Length(m)
Number of Switches
Customized specification (port positions)
Mounting bolt
Type
Rod Operation Method
Main Body Shape
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
Body Options
Auto Switch
Connector type
Operation port position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXZ12-15L |
MXZ12-15L-M9BS |
MXZ12-20 |
MXZ16-25L |
MXZ16-25L-M9B |
MXZ16-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Customized specification (port positions) | Mounting bolt | Connector type | Operation port position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212.60 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 15 | Standard | Standard | 5~60 | 0.1~0.7 | With mounting bolts | Without auto switch (built-in magnet) | - | - | - | - | None | Front | ||
243.61 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 15 | Standard | Standard | 5~60 | 0.1~0.7 | With mounting bolts | M9B | 0.5 | 1 | - | - | None | Front | ||
217.79 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 20 | Standard | Standard | 5~60 | 0.1~0.7 | Without mounting bolt | Without auto switch (built-in magnet) | - | - | - | - | None | Front | ||
245.53 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 16 | 25 | Standard | Standard | 5~60 | 0.1~0.7 | With mounting bolts | Without auto switch (built-in magnet) | - | - | - | - | None | Front | ||
307.55 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 16 | 25 | Standard | Standard | 5~60 | 0.1~0.7 | With mounting bolts | M9B | 0.5 | 2 | - | - | None | Front | ||
251.27 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 16 | 30 | Standard | Standard | 5~60 | 0.1~0.7 | Without mounting bolt | Without auto switch (built-in magnet) | - | - | - | - | None | Front |