Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXZ12-30-M9B
Part Number
|
---|
MXZ12-30-M9B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Customized specification (port positions) | Mounting bolt | Connector type | Operation port position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
290.97 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 30 | Standard | Standard | 5~60 | 0.1~0.7 | Without mounting bolt | M9B | 0.5 | 2 | - | - | None | Front |
Loading...
This page is Compact Cylinder With Linear Guide MXZ Series, part number MXZ12-30-M9B.
You can find the detail information about specifications and dimensions on part number MXZ12-30-M9B.
Configure
Basic Attributes
Cylinder Operation Method
Customized specification (port positions)
Mounting bolt
Type
Rod Operation Method
Main Body Shape
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
Body Options
Auto Switch
Lead Wire Length(m)
Number of Switches
Connector type
Operation port position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXZ12-15L |
MXZ12-15L-M9BS |
MXZ12-20 |
MXZ12-30-M9N |
MXZ12-30L |
MXZ12-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | Operating Pressure (MPa) | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Customized specification (port positions) | Mounting bolt | Connector type | Operation port position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212.60 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 15 | Standard | Standard | 5~60 | 0.1~0.7 | With mounting bolts | Without auto switch (built-in magnet) | - | - | - | - | None | Front | ||
243.61 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 15 | Standard | Standard | 5~60 | 0.1~0.7 | With mounting bolts | M9B | 0.5 | 1 | - | - | None | Front | ||
217.79 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 20 | Standard | Standard | 5~60 | 0.1~0.7 | Without mounting bolt | Without auto switch (built-in magnet) | - | - | - | - | None | Front | ||
292.74 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 30 | Standard | Standard | 5~60 | 0.1~0.7 | Without mounting bolt | M9N | 0.5 | 2 | - | - | None | Front | ||
229.68 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 30 | Standard | Standard | 5~60 | 0.1~0.7 | With mounting bolts | Without auto switch (built-in magnet) | - | - | - | - | None | Front | ||
201.05 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Guided | 12 | 5 | Standard | Standard | 5~60 | 0.1~0.7 | Without mounting bolt | Without auto switch (built-in magnet) | - | - | - | - | None | Front |