Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQ5200-5BW1-Q
Part Number
|
---|
VQ5200-5BW1-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Functions | Port pipe connection port diameter (subplate) | Type of manual operation | Related component type | Protective Enclosure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.37 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Drip-Proof / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | 2.9 | Standard | 0.1 to 1.0 | Internal | - | Yes | CE compliant product | Plug-in sub-plate | Side ported | Standard (0.95 W) | - | Locking type (tool required type) | - | Dust-tight and water jet protection type (IP65 compliant.) |
Loading...
This page is 5 Port Solenoid Valve, Base Mounted Plug-in / Plug Lead Single Unit VQ5000 Series, part number VQ5200-5BW1-Q.
You can find the detail information about specifications and dimensions on part number VQ5200-5BW1-Q.
Configure
Basic Attributes
Features
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Lead wire electrical entry
Port pipe connection port diameter (subplate)
Related component type
Type
Type
Application
Number of Ports
Installation method
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Indicator light / Surge voltage suppressor
CE compliant
Body type
Piping specifications
Functions
Type of manual operation
Protective Enclosure
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQ5000-P-B04-Q |
VQ5000-P-B04N |
VQ5000-PW-04-Q |
VQ5200-5W1-Q |
VQ5200R-41 |
VQ5200R-51-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Functions | Port pipe connection port diameter (subplate) | Type of manual operation | Related component type | Protective Enclosure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.13 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Plug-in conduit terminal | - | CE compliant product | - | Bottom ported | - | RC 1/2 | - | Sub-Plate | Dust-proof | ||
57.13 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Plug-in conduit terminal | - | Non-compliant | - | Bottom ported | - | NPT1/2 | - | Sub-Plate | Dust-proof | ||
41.95 € | 1 | 26 Days | Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Plug-in conduit terminal | - | CE compliant product | - | Side ported | - | RC 1/2 | - | Sub-Plate | Dust-tight and water jet protection type (IP65 compliant.) | ||
181.29 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Drip-Proof / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | 2.9 | Standard | 0.1 to 1.0 | Internal | - | Yes | CE compliant product | Plug-in sub-plate | Side ported | Standard (0.95 W) | - | Non-locking push type (tool required) | - | Dust-tight and water jet protection type (IP65 compliant.) | ||
184.32 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | 220 V AC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | 2.9 | Standard | 0.1 to 1.0 | External | - | Yes | Non-compliant | Plug-in sub-plate | Side ported | External pilot | - | Non-locking push type (tool required) | - | Dust-proof | ||
184.32 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | 2.9 | Standard | 0.1 to 1.0 | External | - | Yes | CE compliant product | Plug-in sub-plate | Side ported | External pilot | - | Non-locking push type (tool required) | - | Dust-proof |